This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Horizontal

  • Number of Positions  73

  • Number of Rows  4

Body Features

  • Primary Product Color  Natural

Contact Features

  • Contact Mating Area Plating Material  Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 2 | 3.2

  • Centerline (Pitch) (in) .078 | .126

Operation/Application

  • Circuit Application  Power & Signal

Related Materials
No documentation available.