Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type
20 AWG, Solid, Tinned Copper
-
NTC Probe Type
Temperature
Configuration Features
-
Electrical Connection
2 Pin
Electrical Characteristics
Mechanical Attachment
-
Wire Length
4.5 mm [ .177 in ]
Usage Conditions
-
T_ref for Resistance
25 °C [ 77 °F ]
-
Operating Temperature Range
-40 – 200 °C [ -40 – 392 °F ]
-
Resistance (at 25°C) (kΩ)
98.6
-
Accuracy (at T_ref) (°C)
±.23 @ 25
-
Tolerance Resistance (%)
± 1 @ 25 °C
Reference Number
-
TE Internal Number
CAT-NTC0121