This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
ntc definition

Benefits

  • Glass Hermetic Seal
  • 2252 Ohm to 30K Ohm Resistance @ 25°C
  • 0.095” (2.4 mm) Maximum Diameter
  • Interchangeability up to ±0.1°C from 0°C to 70°C
  • Excellent High Temperature Performance
  • Drift Certified Unmatched Long Term Stability
  • High Sensitivity
  • RoHS Compliance
orange bar

Applications

  • High Moisture Applications
  • Low to Mid Range Temperature Applications
  • Tight Tolerance Instrumentation
  • Exposure up to 200°C
  • Applications Requiring Outstanding Stability and/or Requiring
  • Sensing Small Changes in Temperature
  • Allows use in Applications World-wide
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • β-Value (0/50) (K) 3574 | 3810 | 3891

  • Temperature Tolerance (°C) ± 0.1 °C from 0 – 70 | ± 0.2 °C from 0 – 70

  • NTC Sensor Type  Glass Encapsulated NTC Thermistor

  • Tolerance β-Value (%) ±0.1 | ±0.2 | ±0.4

Electrical Characteristics

  • β-Value(25/85) (K) 3694 | 3943 | 3978

Body Features

  • Lead Wire Conductor Type  Gold Plated Dumet Solid

Dimensions

  • Lead Wire Size (AWG) 32

  • Product Diameter  2.8 mm [ .11 in ]

  • Product Length  6.4 mm [ .25 in ]

  • Lead Wire Length  76 mm [ 2.992 in ]

Usage Conditions

  • Resistance (at 25°C) (kΩ) 2.252 | 3 | 5 | 6 | 10 | 30

  • Operating Temperature Range (°C) -80 – 200 | -40 – 200

  • Operating Temperature Range (°F) -112 – 392 | -40 – 392

  • Operating Temperature (Max) (°C) 150 | 200

  • Operating Temperature (Max) (°F) 302 | 392

Related Materials

Datasheets & Catalog Pages