This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
ntc definition

Benefits

  • Glass Hermetic Seal
  • 2252 to 30K Ohm Resistance @ 25°C
  • 0.095” (2.4 mm) Maximum Diameter
  • Interchangeability to ± 0.1°C
  • Excellent High Temperature Performance
  • Excellent Long Term Stability
  • RoHS Compliance
orange bar

Applications

  • High Moisture Applications
  • Low to Mid Range Temperature Applications
  • Drop in Replacement for 44000 Series Epoxy
  • Tight Tolerance Instrumentation
  • Use up to 200°C
  • Applications Requiring Improved Stability
  • Use in Applications World-wide
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • β-Value (0/50) (K) 3574 | 3810 | 3891

  • Temperature Tolerance (°C) ± 0.1 °C from 0 – 70 | ± 0.2 °C from 0 – 70

  • NTC Sensor Type  Glass Encapsulated NTC Thermistor

  • Tolerance β-Value (%) ±0.4 | ±0.8

Electrical Characteristics

  • β-Value(25/85) (K) 3694 | 3943 | 3978

Body Features

  • Lead Wire Conductor Type  Gold Plated Dumet Solid

Dimensions

  • Lead Wire Size (AWG) 32

  • Product Diameter  2.4 mm [ .095 in ]

  • Lead Wire Length  65 mm [ 2.559 in ]

Usage Conditions

  • Resistance (at 25°C) (kΩ) 2.252 | 3 | 5 | 6 | 10 | 30

  • Operating Temperature Range (°C) -80 – 150 | -80 – 100 | -80 – 125 | -80 – 200 | -55 – 150

  • Operating Temperature Range (°F) -112 – 392 | -112 – 257 | -112 – 302 | -112 – 212 | -67 – 302

  • Operating Temperature (Max) (°C) 100 | 125 | 150 | 200

  • Operating Temperature (Max) (°F) 212 | 257 | 302 | 392

Related Materials

Datasheets & Catalog Pages