Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type
24AWG (7/32) Stranded TPC conductor with Black TPE insulation Material
-
NTC Probe Type
Temperature
-
Sensor Package
Overmold TPE
Configuration Features
-
Electrical Connection
Open End
Electrical Characteristics
-
β-Value(25/85) (K)
3435 | 3976
Mechanical Attachment
-
Wire Length (mm)
1000 | 2000 | 3000
Usage Conditions
-
T_ref for Resistance
25 °C [ 25 °F ]
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Resistance (at 25°C) (kΩ)
10000
-
Tolerance Resistance (%)
± 1
Reference Number
-
TE Internal Number
CAT-NTC0058