Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type
22 AWG Stranded Insulated Leads, 24 AWG Stranded Insulated Leads
-
NTC Probe Type
HVAC/R
-
Sensor Package
1/2 inch Pipe Mount
Configuration Features
-
Electrical Connection
Open End
Electrical Characteristics
Mechanical Attachment
-
Wire Length (mm)
1000, 10000, 3000
-
Wire Length (in)
119, 39, 79
Usage Conditions
-
T_ref for Resistance
25 °C [ 77 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
-
Resistance (at 25°C) (kΩ)
10
-
Accuracy (at T_ref) (°C)
± 1 from 25 – 85
-
Tolerance Resistance (%)
±1
Reference Number
-
TE Internal Number
CAT-NTC0054