This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Specifications

  • ESCC (European Space Components Coordination) generic specification No. 4006: This specification defines the general requirements for the qualification, procurement and delivery of NTC Thermistors for space applications. 
  • ESCC Detail Specification No. 4006014: This specification details the ratings, physical and electrical characteristics and test and inspection data. It supplements the requirements of, and shall be read in conjunction with, ESCC Generic Specification No. 4006.
  • Operating temperature range: -60°C to +160°C 
  • Storage temperature range: -60°C to +160°C
  • Proprietary electroceramic formulation

Features

  • ESA (European Space Agency) qualified
  • High reliability and excellent stability 
  • Space Flight Heritage
  • Flat surface for ease of mounting
  • Various wire lengths and wire types
  • Various resistance-temperature curves with nominal resistances at +25°C ranging from 2,000Ω to 100,000Ω  

Applications

  • Temperature control
  • Temperature monitoring
  • Temperature compensation
  • Solar panels
  • Payload equipment
  • Guidance and navigation systems
  • Control and computer systems

Speak With An Expert

For more information on ESA Temperature Sensors for satellite applications, please fill out the form below to connect with our experts:

  1. The Hidden Heroes of Technology: Sensors in Satellites

With over 20 years space heritage and compliance to ESA standards, our sensors are suited for both traditional and LEO satellite markets, designed for easy installation, various wire lengths, and provide excellent heat transfer delivering high reliability performance.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wire/Cladding Type  26AWG Fluoropolymer Insulated, ESCC 390101203 | 26AWG Polyimide Insulated, ESCC 390100124

  • NTC Probe Type  Space Qualified NTC Thermistors

  • Sensor Package  ESAP-ESA PROBE

Configuration Features

  • Electrical Connection  2 Pin

Electrical Characteristics

  • β-Value(25/85) (K) 3499 | 3664 | 4261

Mechanical Attachment

  • Wire Length (mm) 305

  • Wire Length  305 mm [ 12 in ]

Usage Conditions

  • Operating Temperature Range (°C) -60 – 160 | -40 – 125

  • Operating Temperature Range (°C) -60 – 160 | -40 – 125

  • Operating Temperature Range (°F) -76 – 320 | -40 – 257

  • T_ref for Resistance (°C) -60 | -40 | -20 | 0 | 25 | 50 | 70 | 100 | 125 | 140 | 160

  • T_ref for Resistance (°F) 32 | 77 | 212

  • Resistance (at 25°C) (kΩ) 2 | 10 | 15 | 100

  • Tolerance Resistance (%) ± .8 @ 0 °C | ± 1.57 @ 0 °C | ± 1.75 @ 25 °C | ± 1 @ 0 °C | ± 2 @ 0 °C

Related Materials