This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Specifications

  • Manufacturing and testing based on ESCC (European Space Components Coordination) Generic Specification No. 4006: This specification defines the general requirements for the qualification, procurement and delivery of NTC thermistors for space applications. 
  • ESCC Detail Specification No. 4006013: This specification details the ratings, physical and electrical characteristics and test and inspection data. It supplements the requirements of, and shall be read in conjunction with, ESCC Generic Specification No. 4006.
  • Operating temperatures ranging from -55°C to +115°C
  • Storage temperatures ranging from -55°C to +115°C
  • 1000Ω to 100KΩ nominal resistances at 25°C

Applications

  • Satellite electric motors
  • Monitoring of gearboxes in satellites
  • Temperature compensation
  • Battery power packs
  • Control panel monitoring
  • Monitoring of actuators
  • Panel temperature measurement
  1. Reliability Beyond Earth: Temperature Sensing for Space Missions (English)

Discover how TE Connectivity’s space-qualified temperature sensors help support mission-critical spacecraft systems. From thermal control and power management to avionics, propulsion, and payload performance, these sensors provide reliable temperature data designed for the demanding environments of space.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • β-Value (0/50) (K) 3892 | 4143

  • NTC Sensor Type  Epoxy Coated NTC Thermistor

  • Resistance Tolerance (at 25°C) (%) ± .88 | ± .93

  • Tolerance β-Value (%) 1

Body Features

  • Lead Wire Conductor Type  Tinned Copper Alloy Solid

Dimensions

  • Product Width (mm) 2 | 2.54 | 2.81 | 3.43 | 4.87

  • Product Width (in) .079 | .1 | .111 | .14 | .19

  • Lead Wire Size (AWG) 30

  • Product Diameter (mm) 2 | 2.54 | 2.81 | 3.43 | 4.87

  • Product Diameter (in) .079 | .095 | .11 | .142 | .188

  • Product Length (mm) 3.5 | 3.68 | 4.4 | 6.35

  • Product Length (in) .138 | .145 | .173 | .25

  • Product Height (mm) 2 | 2.54 | 2.81 | 3.43 | 4.87

  • Product Height (in) .079 | .1 | .110 | .135 | .192

  • Lead Wire Length  50.8 mm [ 2 in ]

Usage Conditions

  • Resistance (at 25°C) (kΩ) 1 | 2 | 3 | 4 | 5 | 10 | 100

  • Operating Temperature Range (°C) -55 – 115 | -55 – 100

  • Operating Temperature Range (°F) -67 – 212 | -67 – 239

  • Operating Temperature (Max) (°C) 100 | 115

  • Operating Temperature (Max) (°F) 212 | 239

Related Materials

Datasheets & Catalog Pages