Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Glass Radial
-
Resistance Tolerance (at 25°C) (%)
± 1
-
Tolerance β-Value (%)
±2
Electrical Characteristics
-
β-Value(25/85) (K)
3348 | 3435 | 3976
Dimensions
-
Lead Wire Length
65 mm [ 2.559 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
2 | 10
-
Operating Temperature Range
-40 – 250 °C [ -40 – 482 °F ]
-
Operating Temperature (Max)
200 °C [ 392 °F ]