This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Style  Primary

Configuration Features

  • Number of Strands  19

  • Number of Conductors  1 | 2

Electrical Characteristics

  • Operating Voltage (VAC) 600

Body Features

  • Wire Color (Stripe)  Black | Blue | Green | No Stripe | Orange | Red | Violet | Yellow

  • Wire Color (Base)  Blue & White | Orange & Blue & White | Orange & Green & Blue & White | Red & Blue | White

  • Cable Color  White

  • Wire & Cable Insulation Material  Modified Radiation Cross-linked ETFE | Modified Radiation Cross-linked PVDF

  • Conductor Material  Silver-Coated High Strength Copper Alloy | Tin-Coated Copper

Dimensions

  • Outside Cable Diameter  2.03 mm [ .08 in ]

  • Strand Size (AWG) 36

  • Conductor Diameter Range  .64 mm [ .025 in ]

  • Wire Size (CMA) 1.02

  • Wire Size (AWG) 12 | 14 | 16 | 18 | 20 | 22 | 24 | 26

Usage Conditions

  • Operating Temperature Range  -65 – 150 °C [ -85 – 302 °F ]

  • Cable Type  MIL-DTL-27500 | Spec 44

Related Materials

Datasheets & Catalog Pages