Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Cable Color
White
-
Wire Color (Stripe)
Blue | Green | No Stripe | Orange
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE | Modified Radiation Cross-linked PVDF
-
Conductor Material
Silver-Coated Copper | Tin-Coated Copper
Dimensions
-
Wire Size (AWG)
4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 24
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
MIL-DTL-27500