This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Right Angle

  • Number of Positions  23

  • Number of Rows  4

Body Features

  • Connector & Keying Code  A | C

  • Primary Product Color  Black | Blue | Gray | Natural

Contact Features

  • Contact Type  Tab

  • Mating Tab Width (mm) .5 | 5.8

  • Mating Tab Width (in) .19 | .228

  • Mating Tab Thickness (mm) .4 | .8

  • Mating Tab Thickness (in) .015 | .031

  • Contact Mating Area Plating Material  Silver (Ag) | Tin (Sn) | Tin over Nickel

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • PCB Mount Retention  With

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 2 | 8.2

  • Centerline (Pitch) (in) .078 | .323

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range (°C) -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 105

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Tray/Box

Related Materials
No documentation available.