This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Sealing Plug | Single Wire Seal (SWS)

Body Features

  • Primary Product Color  Gray | Green | Orange

  • Primary Product Material  Silicone

Dimensions

  • Cavity Diameter (mm) 6.4 | 10.5

  • Cavity Diameter (in) .251 | .413

  • Compatible Insulation Diameter Range (mm) 1.2 – 2.1 | 3.1 – 4.2 | 3.2 – 4.1 | 4.6 – 5.7 | 4.9 – 5.9

  • Compatible Insulation Diameter Range (in) .047 – .082 | .122 – .165 | .125 – .161 | .181 – .224 | .192 – .232

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 120

  • Operating Temperature Range (°F) -40 – 257 | -40 – 248

  • Operating Temperature (Max) (°C) 120 | 125

  • Operating Temperature (Max) (°F) 248 | 257

Packaging Features

  • Packaging Method  Bag | Box | Pack

  • Packaging Quantity  5000 | 9000 | 10000

Other

  • Resistance to Hydrocarbons  Poor

  • Shore A Hardness Range  45 | 50

  • Contains Lubricant  Yes

Related Materials
No documentation available.