This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cavity Plug | Sealing Plug

Body Features

  • Primary Product Color  Black | Brown

  • Primary Product Material  PA | PA GF

Dimensions

  • Wire Size (AWG) 18

  • Wire Size (mm²) .75

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Packaging Features

  • Packaging Method  Bag | Box

  • Packaging Quantity  10048 | 30000

Other

  • Contains Lubricant  No

Related Materials
No documentation available.