Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
No
-
Primary Locking Feature
Clean Body | Integrated in Housing | Locking Lance
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
29
-
Number of Rows
5
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12 | 32
Body Features
-
Primary Product Color
Black | Blue | Gray | Natural
-
Connector & Keying Code
A | B | C | D
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm | 1.2mm
-
Mating Tab Width (mm)
.5 | 1.2
-
Mating Tab Width (in)
.019 | .02 | .047 | .197 | 1.2
-
Contact Current Rating (Max) (A)
3 | 20
Mechanical Attachment
-
Terminal Position Assurance
Yes
-
Connector Mounting Type
Board Mount | Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch) (mm)
2 | 3.3
-
Centerline (Pitch) (in)
.07 | .078 | .12 | .13
Dimensions
-
Product Width
18.6 mm [ .73 in ]
-
Row-to-Row Spacing (mm)
1.5 | 5
-
Row-to-Row Spacing (in)
.059 | .06 | .197
-
Connector Height
23.75 mm [ .93 in ]
-
Product Length
26.4 mm [ 1.03 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 105
-
Operating Temperature Range (°F)
-40 – 221 | -40 – 121
-
Operating Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal | Signal
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
50
Other
-
Connector Position Assurance Capable
No