Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
No
-
Primary Locking Feature
Integrated in Housing | Locking Lance
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
28
-
Number of Rows
5
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Primary Product Color
Beige | Black | Blue | Brown | Gray | Natural
-
Connector & Keying Code
A | B | C | D | E | F
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm | 2.8mm
-
Mating Tab Width (mm)
.5 | 2.8
-
Mating Tab Width (in)
.019 | .11
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Terminal Position Assurance
Yes
-
Connector Mounting Type
Panel Mount & Board Mount
Housing Features
-
Housing Material
PBT GF20
-
Centerline (Pitch) (mm)
1.5 | 2 | 5
-
Centerline (Pitch) (in)
.05 | .19 | .787
Dimensions
-
Product Width
23.75 mm [ .93 in ]
-
Row-to-Row Spacing (mm)
2 | 3
-
Row-to-Row Spacing (in)
.07 | .11
-
Connector Height
19.7 mm [ .77 in ]
-
Product Length
29.15 mm [ 1.14 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Operating Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Other
-
Connector Position Assurance Capable
No