Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
No
-
Primary Locking Feature
Integrated in Housing
-
Connector System
Wire-to-Board | Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
23
-
Number of Rows
4
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Primary Product Color
Black | Blue | Gray | Natural
-
Connector & Keying Code
A | B | C | D
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm | 6.3mm
-
Mating Tab Width (mm)
.5 | 6.3
-
Mating Tab Width (in)
.02 | .25
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch) (mm)
2 | 8.2
-
Centerline (Pitch) (in)
.078 | .322
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Operating Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Other
-
Connector Position Assurance Capable
No