This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Plug | Receptacle

  • Sealable  No

  • Primary Locking Feature  Clean Body | Locking Lance

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  12

  • Number of Rows  4

Electrical Characteristics

  • Operating Voltage (VDC) 500

  • Nominal Voltage Architecture (V) 12

Body Features

  • Primary Product Color  Black | Blue | Brown | Gray | Natural

  • Connector & Keying Code  A | B | C | D | E

Contact Features

  • Contact Type  Receptacle

  • Contact Size  1.2mm | 2.8mm | AMP MCP 2.8mm

  • Mating Tab Width (mm) 1.2 | 2.8

  • Mating Tab Width (in) .047 | .11

  • Contact Current Rating (Max) (A) 3 | 23 | 34

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount & Board Mount

Housing Features

  • Housing Material  PA 66 GF20

  • Centerline (Pitch)  2 mm [ .078 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

  • Operating Temperature (Max)  105 °C [ 221 °F ]

Operation/Application

  • Circuit Application  Power

Other

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.