This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  Yes

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Clean Body | Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 24 | 36 | 4 | 6 | 84

  • Number of Positions  5 | 6 | 8 | 10 | 20 | 22 | 23 | 28 | 30 | 32 | 34 | 40 | 47 | 48 | 50 | 60 | 81 | 94

  • Number of Rows  1 | 2 | 3 | 4 | 5

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 16 | 24

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Blue Gray | Gray | Natural | Yellow

  • Connector & Keying Code  1 | 2 | 3 | A | B | F | Neutral

Contact Features

  • Contact Type  Receptacle | Tab

  • Contact Size  .5mm | .63mm | .64mm | 1.5mm | 2.8mm | 4.8mm | 6.3mm

  • Mating Tab Width (mm) .5 | .63 | .64 | 1.2 | 1.5 | 2.8 | 4.8 | 6.3

  • Mating Tab Width (in) .019 | .02 | .024 | .025 | .05 | .059 | .06 | .11 | .188 | .248 | .47

  • Contact Current Rating (Max) (A) 3 | 3.5 | 5 | 6 | 7.5 | 11 | 14 | 15 | 17 | 18 | 20 | 30 | 40 | 41

Mechanical Attachment

  • Mating Alignment  With

  • Terminal Position Assurance  No | Yes

  • Mating Alignment Type  Keyed | Polarization | Polarizing Rib | Polarizing Slot

  • Strain Relief  Add By Accessory | With | Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  PA 66 GF30 | PA 66 GF35 | PA GF | PBT/ASA-GF20 | PBT GF | PBT GF10 | PBT GF15 | PBT GF20 | Polybutylene Terephthalate (PBT)

  • Centerline (Pitch) (mm) 1.8 | 2.5 | 2.54 | 2.9 | 3 | 3.5 | 3.7 | 4 | 5 | 5.08 | 5.2 | 5.7 | 9.1

  • Centerline (Pitch) (in) .07 | .09 | .098 | .1 | .11 | .118 | .12 | .13 | .14 | .145 | .15 | .157 | .19 | .196 | .197 | .2 | .22 | .35 | .36

Dimensions

  • Product Width (mm) .11 | 3 | 6.7 | 6.85 | 11.7 | 12.4 | 20.5 | 21.7 | 23.25 | 23.8 | 25.6 | 26.1 | 26.25 | 26.4 | 31 | 34.4 | 35.5 | 36.5 | 36.6 | 37.35 | 38.7 | 39.35 | 51.5 | 54.5

  • Product Width (in) .118 | .263 | .269 | .46 | .48 | .8 | .85 | .91 | .937 | 1.01 | 1.03 | 1.22 | 1.35 | 1.37 | 1.38 | 1.43 | 1.437 | 1.44 | 1.47 | 1.52 | 2.02 | 2.15 | 35.7

  • Row-to-Row Spacing (mm) 2.54 | 3 | 3.4 | 3.5 | 4.2 | 5 | 5.4 | 5.5 | 5.6 | 6 | 6.6 | 6.8 | 6.85 | 7 | 7.7 | 7.8

  • Row-to-Row Spacing (in) .1 | .11 | .118 | .12 | .13 | .16 | .165 | .19 | .21 | .216 | .22 | .23 | .24 | .26 | .269 | .27 | .3 | .31 | .32 | 3

  • Connector Height (mm) 10.5 | 11.7 | 12.3 | 14.1 | 15.35 | 15.8 | 16 | 16.65 | 17.9 | 18.2 | 19.6 | 23.3 | 24.8 | 28.85 | 34.4 | 35.5 | 37.35 | 37.4 | 39.35 | 43 | 46

  • Connector Height (in) .413 | .46 | .48 | .55 | .6 | .622 | .63 | .65 | .7 | .716 | .77 | .917 | .98 | 1.13 | 1.35 | 1.4 | 1.47 | 1.69 | 1.692 | 1.693 | 1.81 | 2.087

  • Product Length (mm) 1.4 | 12.2 | 13.6 | 19 | 28.4 | 32.05 | 33.7 | 34.4 | 36.7 | 37 | 37.35 | 39.6 | 40.6 | 44.65 | 46.5 | 51.5 | 54.3 | 60.65 | 64.6 | 76.4 | 80.6 | 85.3 | 90 | 90.04 | 90.4 | 97

  • Product Length (in) .48 | .53 | .74 | .75 | 1.11 | 1.26 | 1.32 | 1.35 | 1.44 | 1.45 | 1.47 | 1.56 | 1.59 | 1.6 | 1.76 | 1.83 | 2.02 | 2.03 | 2.13 | 2.388 | 2.54 | 3 | 3.17 | 3.35 | 3.36 | 3.54 | 3.56 | 3.82 | 60.65

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 140 | -40 – 85 | -40 – 100 | -40 – 120

  • Operating Temperature Range (°F) -40 – 185 | -40 – 212 | -40 – 257 | -40 – 284 | -40 – 266 | -40 – 248

  • Operating Temperature (Max) (°C) 85 | 100 | 120 | 125 | 130 | 140

  • Operating Temperature (Max) (°F) 185 | 212 | 248 | 257 | 266 | 284

Operation/Application

  • Conforms to Automation Guideline  KOMAX Automatic Component Insertion per Version 5 with Increased Setup Effort/Limited Process Speed

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  No | UL 94HB

  • IP Rating  IP67 | IP69K | IPX0 | IPX7 | IPX9K

  • Compatible With Agency/Standards Products  DIN IEC 512 | GMW3191 | USCAR-2

Packaging Features

  • Packaging Method  Box | Carton | Tray

  • Packaging Quantity  1 | 30 | 42 | 84 | 100 | 108 | 120 | 140 | 168 | 484 | 528 | 700 | 750 | 792 | 800 | 1000 | 1500 | 2000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.