This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No

  • Primary Locking Feature  Clean Body | Integrated in Housing

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 10 | 18 | 26 | 36

  • Number of Rows  1 | 2

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Blue | Gray

  • Connector & Keying Code  A | B | D

Contact Features

  • Contact Type  Receptacle | Tab

  • Contact Size  .64mm

  • Mating Tab Width (mm) .64

  • Mating Tab Width (in) .02 | .025

  • Contact Current Rating (Max) (A) 10.5

Mechanical Attachment

  • Mating Alignment  With

  • Terminal Position Assurance  No | Yes

  • Mating Alignment Type  Keyed | Polarization

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Nylon 6/6 GF35 | PA 66 GF35 | PBT GF15

  • Centerline (Pitch) (mm) 2.54 | 3.4

  • Centerline (Pitch) (in) .1 | .13 | .134

Dimensions

  • Product Width (mm) 9.45 | 16.5 | 32.9 | 34.8

  • Product Width (in) .372 | .65 | 1.3 | 1.37

  • Row-to-Row Spacing (mm) 1.9 | 2.24 | 2.54

  • Row-to-Row Spacing (in) .07 | .088 | .1

  • Connector Height (mm) 7.5 | 7.8 | 12.97 | 23.4

  • Connector Height (in) .295 | .307 | .511 | .92

  • Product Length (mm) 19.8 | 20.2 | 31.75 | 48.3

  • Product Length (in) .78 | .8 | 1.25 | 1.9

Usage Conditions

  • Operating Temperature Range (°C) -40 – 85 | -40 – 100

  • Operating Temperature Range (°F) -40 – 185 | -40 – 212

  • Operating Temperature (Max) (°C) 85 | 100

  • Operating Temperature (Max) (°F) 185 | 212

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Package | Tray

  • Packaging Quantity  1 | 50 | 60 | 1800

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.