This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  4 | 5 | 6 | 7 | 8 | 10 | 12 | 14 | 20 | 24 | 32 | 40

  • PCB Mount Orientation  Horizontal | Vertical

  • Number of Positions  4 | 5 | 6 | 7 | 8 | 10 | 12 | 14 | 16 | 20 | 22 | 24 | 32 | 40

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 24 | 80

  • Nominal Voltage Architecture (V) 12

  • Voltage Rating (Max) (VDC) 24 | 80

Body Features

  • Connector & Keying Code  A | B | C | E

  • Primary Product Color  Black | Gray | Green | Natural

Contact Features

  • Contact Type  Pin | Tab

  • Mating Tab Width (mm) .5

  • Mating Tab Width (in) .019 | .02

  • Mating Tab Thickness (mm) .4

  • Mating Tab Thickness (in) .015 | .016

  • Mating Pin Diameter (mm) .64 | .89

  • Mating Pin Diameter (in) .025 | .035

  • Contact Current Rating (Max) (A) 1.5 | 1.6 | 1.8 | 1.9 | 3 | 13 | 14

  • Contact Mating Area Plating Material  Tin (Sn) | Tin over Nickel

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  Without

  • Mounting Holes  Without

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 1.65 | 1.8 | 2

  • Centerline (Pitch) (in) .065 | .07 | .071 | .078

Dimensions

  • PCB Thickness (Recommended) (mm) .8 | 1.5 – 1.6 | 1.6

  • PCB Thickness (Recommended) (in) .031 | .063

  • Connector Length (mm) 9.58 | 13.4 | 14.3 | 16.45 | 17.5 | 18.2 | 18.88 | 19.36 | 19.75 | 20.05 | 21.16 | 22 | 22.96 | 25 | 26 | 27.25 | 38.05

  • Connector Length (in) .38 | .527 | .56 | .648 | .69 | .72 | .74 | .76 | .77 | .789 | .833 | .86 | .9 | .98 | 1.02 | 1.07 | 1.49

  • Connector Width (mm) 6.05 | 6.55 | 9.4 | 12.6 | 15.76 | 15.8 | 16.2 | 17.56 | 18.4 | 20.2 | 21.16 | 23.15 | 24.47 | 31.5 | 47.5

  • Connector Width (in) .23 | .257 | .37 | .49 | .62 | .63 | .64 | .69 | .72 | .79 | .83 | .911 | .963 | 1.24 | 1.87

  • Profile Height from PCB (mm) 8.73 | 9 | 9.3 | 10 | 12.6 | 22.95

  • Profile Height from PCB (in) .34 | .354 | .366 | .39 | .496 | .904

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 130

  • Operating Temperature (Max) (°F) 221 | 266

  • Operating Temperature Range (°C) -40 – 130 | -40 – 100 | -40 – 105

  • Operating Temperature Range (°F) -40 – 212 | -40 – 221 | -40 – 266

Operation/Application

  • Solder Process  Reflow Solder Capable

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  No | UL 94HB | UL 94V-0

Packaging Features

  • Packaging Method  Box | Reel | Tape | Tape & Reel | Tray

  • Packaging Quantity  1 | 46 | 72 | 84 | 170 | 195 | 245 | 280 | 292 | 300 | 320 | 355 | 430 | 445 | 470

Other

  • Interface Number  114-160096 | 114-94000-20 | 114-20160 | 114-94000-17 | 114-94000-11 | 208-18060 | 208-18097 | 2302475

Related Materials
No documentation available.