Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type
Fully Shrouded
-
Connector Product Type
Connector Assembly
-
Mixed & Hybrid Header
No
-
Connector Shape
Rectangular
-
Sealable
No
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Sections
1
-
Number of Signal Positions
6 | 8 | 10 | 12 | 16 | 20 | 22 | 32
-
PCB Mount Orientation
Horizontal | Vertical
-
Number of Positions
4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 22 | 32 | 40
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VDC)
12 | 24
-
Nominal Voltage Architecture (V)
12 | 24
-
Voltage Rating (Max) (VDC)
24
Body Features
-
Connector & Keying Code
A | B | C
-
Primary Product Color
Black | Blue | Gray | Natural
Contact Features
-
Contact Type
Pin | Tab
-
Mating Tab Width (mm)
.5
-
Mating Tab Width (in)
.019 | .02
-
Mating Tab Thickness (mm)
.4
-
Mating Tab Thickness (in)
.015 | .016
-
Mating Pin Diameter
8 mm [ .31 in ]
-
Contact Current Rating (Max) (A)
.3 | 1.5 | 1.6 | 3 | 8
-
Contact Mating Area Plating Material
Nickel (Ni) | Tin (Sn)
Termination Features
-
Termination Method to PCB
Surface Mount | Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment
With | Without
-
Mating Alignment
With
-
PCB Mount Retention
With | Without
-
Panel Mount Feature
Without
-
Mounting Holes
Without
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Locking Interface
-
Connector Mounting Type
Board Mount
Housing Features
-
Centerline (Pitch) (mm)
1.8 | 2
-
Centerline (Pitch) (in)
.07 | .071 | .078
Dimensions
-
PCB Thickness (Recommended)
.8 mm [ .031 in ]
-
Connector Length (mm)
13.1 | 13.45 | 15.25 | 16.45 | 17.05 | 17.5 | 18 | 20.05 | 20.65 | 27.25 | 38.05
-
Connector Length (in)
.515 | .529 | .6 | .648 | .67 | .69 | .71 | .789 | .81 | 1.073 | 1.49
-
Connector Width (mm)
6.05 | 9.4 | 14.9 | 16.7 | 17.05 | 20.3 | 24.25 | 24.47 | 25.3 | 25.7
-
Connector Width (in)
.23 | .238 | .37 | .58 | .65 | .671 | .79 | .95 | .963 | .996 | 1.01
-
Profile Height from PCB (mm)
9.4 | 12.6 | 22.95
-
Profile Height from PCB (in)
.37 | .496 | .904
Usage Conditions
-
Operating Temperature (Max) (°C)
65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 130
-
Operating Temperature (Max) (°F)
212 | 221 | 266
-
Operating Temperature Range (°C)
-40 – 125 | -40 – 130 | -40 – 105
-
Operating Temperature Range (°F)
-40 – 257 | -40 – 221 | -40 – 266
Operation/Application
-
Solder Process
Reflow Solder Capable
-
Shielded
No
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94HB
Packaging Features
-
Packaging Method
Reel | Tape & Reel | Tray
-
Packaging Quantity
1 | 156 | 180
Other
-
Interface Number
114-94000-1 | 114-94000-20 | 114-20160 | 114-94000-17 | 208-18060