This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Cable-to-Board | Cable-to-Cable | Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 2 | 20 | 32 | 4 | 5 | 6 | 8

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 14 | 16 | 18 | 20 | 24 | 26 | 28 | 30 | 32 | 40

  • Number of Rows  1 | 2 | 3

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 24

  • Nominal Voltage Architecture (V) 12 | 24 | 25

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Beige | Black | Blue | Claret Violet | Dark Gray | Gray | Green | Light Gray | Natural | Water Blue | White

  • Connector & Keying Code  A | B | C | D | Z

Contact Features

  • Contact Type  Receptacle

  • Contact Size  .5mm

  • Mating Tab Width (mm) .5

  • Mating Tab Width (in) .019 | .02

  • Contact Current Rating (Max) (A) 1 | 3 | 7

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | PA 66 | PBT GF10 | PBT GF30

  • Centerline (Pitch) (mm) 1.8 | 2

  • Centerline (Pitch) (in) .07 | .071 | .078 | .079

Dimensions

  • Product Width (mm) 9.58 | 13.18 | 14.8 | 15.18 | 16.45 | 17.05 | 20 | 20.85 | 22.05 | 23.85 | 24.18

  • Product Width (in) .277 | .377 | .518 | .583 | .597 | .647 | .648 | .65 | .78 | .787 | .79 | .821 | .86 | .868 | .938 | .94 | .95

  • Row-to-Row Spacing (mm) 1.5 | 2 | 2.19 | 2.6 | 5.9

  • Row-to-Row Spacing (in) .05 | .059 | .06 | .078 | .086 | .102 | .232

  • Connector Height (mm) 5 | 7.2 | 8.2 | 9.2 | 12 | 14.8 | 16.4 | 20

  • Connector Height (in) .19 | .196 | .197 | .28 | .283 | .32 | .323 | .362 | .47 | .58 | .583 | .646 | .79

  • Product Length (mm) 7.6 | 9.8 | 11.2 | 11.38 | 11.57 | 13.1 | 13.2 | 13.4 | 14.98 | 16.45 | 16.7 | 16.78 | 18.58 | 18.78 | 20.38 | 22.18 | 22.3 | 23.9 | 23.98 | 24.18 | 25.78 | 33.1 | 35

  • Product Length (in) .299 | .385 | .386 | .44 | .448 | .45 | .453 | .51 | .52 | .59 | .64 | .647 | .648 | .66 | .731 | .739 | .802 | .873 | .878 | .94 | .95 | .952 | 1.01 | 1.303 | 1.38

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 105 | -40 – 120

  • Operating Temperature Range (°F) -40 – 257 | -40 – 221 | -40 – 266 | -40 – 248

  • Operating Temperature (Max) (°C) 105 | 120 | 125 | 130

  • Operating Temperature (Max) (°F) 221 | 248 | 257 | 266

Operation/Application

  • Conforms to Automation Guideline  KOMAX Automatic Component Insertion per Version 5 with Increased Setup Effort/Limited Process Speed

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP69K | IPX0 | IPX7 | IPX9K

  • Compatible With Agency/Standards Products  LV214

Packaging Features

  • Packaging Method  Bag | Box | Box & Carton | Carton | Crate

  • Packaging Quantity  1 | 1000 | 1500 | 2000 | 2300 | 2500 | 3000 | 4000 | 5000 | 6000 | 6500 | 7000 | 8000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.