Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
No
-
Primary Locking Feature
Integrated in Housing | Locking Lance
-
Connector System
Wire-to-Board | Wire-to-Wire
-
Connector & Contact Terminates To
Flexible Printed Circuit (FPC) | Printed Circuit Board | Wire & Cable
Configuration Features
-
Number of Positions
20 | 24 | 32 | 40 | 48
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VDC)
12 | 24
-
Nominal Voltage Architecture (V)
12
Body Features
-
Cable Exit Angle (°)
180
-
Primary Product Color
Black | Natural
-
Connector & Keying Code
A | B
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm | .64mm
-
Mating Tab Width (mm)
.5 | .64
-
Mating Tab Width (in)
.02 | .025
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed | Polarization
-
Terminal Position Assurance
No
-
Strain Relief
Without
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Housing Material
PA 66 | PBT GF10
-
Centerline (Pitch) (mm)
1.8 | 2
-
Centerline (Pitch) (in)
.07 | .071 | .078
Dimensions
-
Product Width (mm)
20 | 26.5
-
Product Width (in)
.787 | 1.043
-
Row-to-Row Spacing (mm)
1.5 | 2
-
Row-to-Row Spacing (in)
.059 | .078
-
Connector Height (mm)
11.2 | 14.8
-
Connector Height (in)
.441 | .583
-
Product Length (mm)
19.9 | 35
-
Product Length (in)
.783 | 1.38
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Operating Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Agency/Standards Products
LV214
Packaging Features
-
Packaging Method
Bag | Carton | Package
-
Packaging Quantity
800 | 1000 | 2000
Other
-
Connector Position Assurance Capable
No