Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Receptacle Style
180°
-
Primary Locking Feature
Clean Body
-
Sealable
No
Contact Features
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Fabrication
Stamped & Formed
-
Contact Size
1.2mm
-
Crimp Type
F-Crimp
-
Typical Current Rating (A)
3
-
Terminal Type
Receptacle
-
Mating Tab Width
.5 mm [ .019 in ]
-
Interface Plating
Tin (Sn)
-
Mating Tab Thickness
.4 mm [ .015 in ]
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire
Dimensions
-
Compatible Insulation Diameter Range
1.1 – 1.3 mm [ .039 – .051 in ]
-
Wire Size (AWG)
24 – 22
-
Wire Size (mm²)
.22 – .35
-
Wire Size Search (mm²)
.2 | .25 | .3
-
Wire Size Search (AWG)
22 | 23 | 24
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature (Max) (°C)
80 | 85 | 90 | 100 | 105
-
Operating Temperature (Max) (°F)
212
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Compatible With Wire Base Material
Copper
Industry Standards
-
Compatible With Agency/Standards Products
LV214
Packaging Features
-
Packaging Quantity
17000
-
Packaging Method
Reel
Other
-
Customer Preferred Contact
No
-
Terminal Transmits
0 – 24 A (Low Power)