Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals, Housing for Male Terminals
-
Connector System
Wire-to-Board, Wire-to-Wire
-
Sealable
No, Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1, 2
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
13
-
Nominal Voltage Architecture (V)
12, 13
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black
-
Connector & Keying Code
Neutral
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Size
8mm
-
Mating Tab Width (mm)
8
-
Mating Tab Width (in)
.31, .314
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT, PBT GF
-
Centerline (Pitch) (mm)
12
-
Centerline (Pitch) (in)
.47, .472
Dimensions
-
Product Width (mm)
35.1, 44.75, 63.7, 65.4
-
Product Width (in)
1.382, 1.76, 2.508, 2.575
-
Connector Height (mm)
24.6, 25, 34, 34.1
-
Connector Height (in)
.969, .984, 1.33, 1.343
-
Product Length (mm)
22.5, 25.8, 31.8, 43.4
-
Product Length (in)
.886, 1.01, 1.252, 1.709
Usage Conditions
-
Operating Temperature (Max) (°C)
100, 125
-
Operating Temperature (Max) (°F)
212, 257
-
Operating Temperature Range (°C)
-40 – 125, -40 – 100
-
Operating Temperature Range (°F)
-40 – 212, -40 – 257
Operation/Application
-
Circuit Application
Power, Signal
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IP67
Packaging Features
-
Packaging Method
Box, Carton
-
Packaging Quantity
750, 800, 1000, 1700
Other
-
Serviceable
No, Yes
-
Connector Position Assurance Capable
No, Yes
Reference Number
-
TE Internal Number
CAT-N46-RA848