This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Circular | Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Clean Body | Integrated in Housing | Locking Lance

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Panel | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 1 | 2 | 3 | 6

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 26 | 28

  • Number of Rows  1 | 2 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 48

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Blue | Brown | Dark Gray | Gray | Light Gray | Natural | Yellow

  • Connector & Keying Code  A | B | C | D

Contact Features

  • Contact Type  Blade | Receptacle | Tab

  • Contact Size  1.2mm

  • Mating Tab Width (mm) 1.2

  • Mating Tab Width (in) .04 | .047 | .05 | 1.2

  • Contact Current Rating (Max) (A) 10 | 15 | 18 | 22 | 23 | 25

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Housing Material  Glass-Filled PBT | Nylon 6/6 | Nylon 6/6 GF | Nylon 6/6 GF35 | Nylon GF | PA | PA 66 GF | PA 66 GF15 | PA 66 GF30 | PA 66 GF35 | PA 6 GF | PA GF | PBT (Thermoplastic) | PBT GF15 | PBT GF30 | Polybutylene Terephthalate (PBT)

  • Centerline (Pitch) (mm) 2 | 2.54 | 3 | 3.2 | 4 | 4.5

  • Centerline (Pitch) (in) .1 | .118 | .126 | .15 | .157 | .16 | .177

Dimensions

  • Product Width (mm) 18.3 | 18.8 | 19.4 | 24.2 | 26.45 | 26.5 | 27.5 | 28.5 | 28.8 | 30 | 30.7 | 32.65 | 43.7 | 44 | 47.5

  • Product Width (in) .72 | .74 | .763 | .952 | 1.04 | 1.043 | 1.08 | 1.12 | 1.13 | 1.18 | 1.21 | 1.28 | 1.72 | 1.73 | 1.732 | 1.87

  • Row-to-Row Spacing (mm) 3.3 | 4 | 4.3 | 7.3

  • Row-to-Row Spacing (in) .12 | .15 | .157 | .169 | .17 | .287

  • Connector Height (mm) 11 | 11.2 | 14.8 | 14.95 | 15 | 15.6 | 15.8 | 16.15 | 16.3 | 16.5 | 16.8 | 17.05 | 17.4 | 17.5 | 17.95 | 18.05 | 18.3 | 19.5 | 23.05 | 24.53 | 24.55 | 28.3 | 31.4 | 44.2

  • Connector Height (in) .43 | .441 | .582 | .583 | .589 | .591 | .614 | .622 | .635 | .642 | .65 | .66 | .661 | .67 | .671 | .68 | .689 | .69 | .707 | .71 | .711 | .72 | .76 | .767 | .77 | .907 | .96 | .966 | 1.11 | 1.23 | 1.74

  • Product Length (mm) 1.73 | 14.8 | 15 | 15.4 | 18.8 | 19 | 19.4 | 19.8 | 19.9 | 23.8 | 24 | 24.2 | 24.25 | 24.5 | 24.7 | 26.5 | 28.2 | 28.7 | 31.8 | 32.7 | 35.8 | 40.7 | 44 | 57.9 | 77.6

  • Product Length (in) .07 | .58 | .583 | .59 | .591 | .61 | .74 | .748 | .75 | .763 | .78 | .783 | .94 | .95 | .953 | .964 | .97 | .972 | 1.04 | 1.11 | 1.12 | 1.13 | 1.25 | 1.29 | 1.41 | 1.602 | 1.73 | 2.28 | 3.05

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 170 | -40 – 150

  • Operating Temperature Range (°F) -40 – 302 | -40 – 257 | -40 – 266 | -40 – 338

  • Operating Temperature (Max) (°C) 125 | 130 | 150 | 170

  • Operating Temperature (Max) (°F) 248 | 257 | 266 | 302 | 338

Operation/Application

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP67 | IP69K | IP6K9K | IPX4K | IPX9K

  • Compatible With Agency/Standards Products  LV214 | SAE/USCAR-2 | USCAR-2

Packaging Features

  • Packaging Method  Bag | Box | Bulk | Carton | Package

  • Packaging Quantity  1 | 500 | 750 | 800 | 1000 | 1400 | 1500 | 2000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.