Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Connector System
Wire-to-Board
-
Sealable
Yes
-
Primary Locking Feature
On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Blank Cavity Position
0
-
Number of Positions
2
-
Number of Rows
1
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle
-
Contact Size
12mm
-
Mating Tab Width
12 mm [ .472 in ]
-
Contact Current Rating (Max) (A)
160
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
No
-
Mating Alignment Type
Keyed
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF10
-
Centerline (Pitch)
15.7 mm [ .618 in ]
Dimensions
-
Compatible Insulation Diameter Range
6 – 8 mm [ .236 – .315 in ]
-
Product Width
37.9 mm [ 1.49 in ]
-
Connector Height
34.3 mm [ 1.35 in ]
-
Product Length
54.2 mm [ 2.13 in ]
Usage Conditions
-
Operating Temperature (Max)
180 °C [ 356 °F ]
-
Operating Temperature Range
-40 – 180 °C [ -40 – 356 °F ]
Operation/Application
-
Circuit Application
High Speed Data
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IPX9K
-
Compatible With Agency/Standards Products
LV214
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
170
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
Yes
Reference Number
-
TE Internal Number
CAT-N14-RA1248