This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Receptacle

  • Sealable  Yes

  • Primary Locking Feature  Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 48

  • Voltage Class  48V Ready

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Blue | Brown | Violet

  • Connector & Keying Code  A | B | C | D

Contact Features

  • Contact Type  Receptacle

  • Contact Size  1.2mm

  • Mating Tab Width  1.2 mm [ .047 in ]

  • Contact Current Rating (Max) (A) 10 | 25

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA GF | PBT GF20

  • Centerline (Pitch)  4 mm [ .157 in ]

Dimensions

  • Product Width (mm) 26.5 | 28.8

  • Product Width (in) 1.04 | 1.043 | 1.13

  • Connector Height (mm) 14.8 | 14.9 | 16.6

  • Connector Height (in) .58 | .583 | .65

  • Wire Size (mm²) .35 – 1.5

  • Product Length (mm) 15.2 | 19.2 | 24.9 | 28.9 | 32.9 | 40.9

  • Product Length (in) .598 | .75 | .98 | 1.13 | 1.3 | 1.61

Usage Conditions

  • Operating Temperature Range  -40 – 130 °C [ -40 – 266 °F ]

  • Operating Temperature (Max)  130 °C [ 266 °F ]

Operation/Application

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IPX9K

Packaging Features

  • Packaging Method  Box | Bulk

  • Packaging Quantity  2000

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  Yes

Related Materials
No documentation available.