This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Locking Lance

  • Sealable  Yes

Body Features

  • Terminal Seal Type  Single Wire Seal (SWS)

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  1.2mm

  • Typical Current Rating (A) 10 | 16 | 25

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Tin

  • Terminal Type  Receptacle | Tab

  • Mating Tab Width  1.2 mm [ .047 in ]

  • Interface Plating  Gold (Au) | Silver (Ag) | Tin (Sn)

  • Mating Tab Thickness (mm) .6 | .62

  • Mating Tab Thickness (in) .024

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire | Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.1 – 1.75 | 1.4 – 1.9 | 1.9 – 2.4 | 2.6

  • Compatible Insulation Diameter Range (in) .043 – .069 | .055 – .074 | .074 – .094 | .075 – .094 | .102

  • Wire Size (AWG) 17 – 15 | 20 | 23 – 22

  • Wire Size (mm²) .25 – .35 | .5 – .75 | 1 – 1.5

  • Wire Size Search (mm²) .25 | .3 | .5 | .6 | .75 | 1 | 1.25 | 1.5

  • Wire Size Search (AWG) 15 | 16 | 17 | 18 | 19 | 20 | 22 | 23

  • Tab Length (mm) 16 | 16.6 | 25.6 | 26.1

  • Tab Length (in) .63 | .65 | 1 | 1.02 | 1.03

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 130 | 150

  • Operating Temperature (Max) (°F) 266 | 302

  • Operating Temperature Range (°C) -40 – 150 | -40 – 130

  • Operating Temperature Range (°F) -40 – 302 | -40 – 266

Operation/Application

  • Compatible With Wire Base Material  Copper

  • Conforms to Automation Guideline  Yes, DIN 72036 Automation of Wiring Harness Production, Version June 2024 | Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

Industry Standards

  • Compatible With Agency/Standards Products  DIN 72036

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  6000

Other

  • Terminal Transmits  0 – 24 A (Low Power) | 25 – 40 A (Power)

Related Materials
No documentation available.