Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Receptacle Style
180°
-
Primary Locking Feature
Locking Lance
-
Sealable
Yes
Body Features
-
Terminal Seal Type
Single Wire Seal (SWS)
Contact Features
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Fabrication
Stamped & Formed
-
Contact Size
1.2mm
-
Crimp Type
F-Crimp
-
Typical Current Rating (A)
10
-
Terminal Type
Receptacle
-
Mating Tab Width
1.2 mm [ .047 in ]
-
Interface Plating
Silver (Ag)
-
Mating Tab Thickness
.6 mm [ .024 in ]
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire
Dimensions
-
Compatible Insulation Diameter Range
1.1 – 1.75 mm [ .043 – .069 in ]
-
Wire Size (AWG)
23 – 22
-
Wire Size (mm²)
.25 – .35
-
Wire Size Search (mm²)
.25 | .3
-
Wire Size Search (AWG)
22 | 23
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature (Max) (°C)
80 | 85 | 90 | 100 | 105 | 110 | 120 | 130 | 140 | 145 | 150
-
Operating Temperature (Max) (°F)
176 | 185 | 194 | 221 | 230 | 248 | 257 | 266 | 284 | 293 | 302
-
Operating Temperature Range (°C)
-40 – 150
Operation/Application
-
Compatible With Wire Base Material
Copper
Industry Standards
-
Compatible With Agency/Standards Products
LV214
Packaging Features
-
Packaging Quantity
6000
-
Packaging Method
Reel
Other
-
Terminal Transmits
0 – 24 A (Low Power)