This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Clean Body

  • Sealable  Yes

Body Features

  • Terminal Seal Type  Single Wire Seal (SWS)

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  1.2mm

  • Typical Current Rating (A) 12

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Silver | Tin

  • Terminal Type  Receptacle | Tab

  • Mating Tab Width  1.2 mm [ .047 in ]

  • Interface Plating  Silver (Ag) | Tin (Sn)

  • Mating Tab Thickness  .6 mm [ .024 in ]

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.4 – 1.7

  • Compatible Insulation Diameter Range (in) .05 – .06 | .055 – .067

  • Wire Size (AWG) 20

  • Wire Size (mm²) .5

  • Wire Size Search (mm²) .5

  • Wire Size Search (AWG) 20

  • Tab Length (mm) 16.5 | 29.74

  • Tab Length (in) .65 | 1.17

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Compatible With Wire Base Material  Copper

Industry Standards

  • Compatible With Agency/Standards Products  USCAR-21

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  7000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials
No documentation available.