Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Receptacle Style
180°
-
Primary Locking Feature
Locking Lance
-
Sealable
Yes
Body Features
-
Terminal Seal Type
Single Wire Seal (SWS)
Contact Features
-
Wire Contact Termination Area Plating Material
Silver
-
Contact Fabrication
Stamped & Formed
-
Contact Size
1.2mm
-
Crimp Type
F-Crimp
-
Typical Current Rating (A)
12
-
Terminal Type
Receptacle
-
Mating Tab Width
1.2 mm [ .047 in ]
-
Interface Plating
Silver (Ag)
-
Mating Tab Thickness
.6 mm [ .024 in ]
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Dimensions
-
Compatible Insulation Diameter Range
1.4 – 2.1 mm [ .055 – .083 in ]
-
Wire Size (AWG)
20
-
Wire Size (mm²)
.5
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature (Max) (°C)
180
-
Operating Temperature (Max) (°F)
176 | 185 | 194 | 212 | 221 | 230 | 248 | 257 | 266 | 284 | 293 | 302 | 356
-
Operating Temperature Range
-40 – 180 °C [ -40 – 356 °F ]
Operation/Application
-
Conforms to Automation Guideline
Yes, DIN 72036 Automation of Wiring Harness Production, Version June 2024
-
Compatible With Wire Base Material
Copper
Industry Standards
-
Compatible With Agency/Standards Products
LV214
Packaging Features
-
Packaging Quantity
5000
-
Packaging Method
Reel