This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No | Yes

  • Connector Shape  Circular | Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 1 | 2

  • Number of Positions  1 | 2 | 3 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 15 | 16 | 22

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 16 | 24 | 60

  • Voltage Class  12V Ready | 24V Ready | 48V Ready

  • Nominal Voltage Architecture (V) 12 | 14 | 24 | 48

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Brown | Gray

  • Connector & Keying Code  A | A1 | B | C | I | Neutral | None

Contact Features

  • Contact Type  Receptacle | Tab

  • Contact Size  1.5K | 1.6mm | 2.8K | 2.8mm

  • Mating Tab Width (mm) 1.5 | 2.8

  • Mating Tab Width (in) .059 | .11

  • Contact Current Rating (Max) (A) 16 | 18 | 20 | 30 | 34 | 35 | 40

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization | Polarizing Rib | Polarizing Slot

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | PA 46 GF15 | PA 6.6 | PA 6.6 GF | PA 66 GF13 | PA 66 GF15 | PA 66 GF30 | PA GF | PBT/ASA-GF20 | PBT GF10 | PBT GF15 | PBT GF20 | PBT GF30 | Polybutylene Terephthalate (PBT) | Polyester PBT GF

  • Centerline (Pitch) (mm) 4 | 5 | 5.5 | 6 | 8

  • Centerline (Pitch) (in) .157 | .19 | .196 | .197 | .216 | .22 | .236 | .24 | .314

Dimensions

  • Compatible Insulation Diameter Range (mm) 2 | 2.06 | 2.17 | 3.05

  • Compatible Insulation Diameter Range (in) .079 | .081 | .085 | .12

  • Product Width (mm) 18.5 | 20.1 | 25.7 | 26.8 | 27 | 29.5 | 31.25 | 31.5 | 31.75 | 33 | 33.7 | 35.5 | 36.5 | 37.5 | 37.75 | 38 | 38.2 | 48.1 | 48.5

  • Product Width (in) .728 | .79 | 1.012 | 1.055 | 1.063 | 1.16 | 1.23 | 1.24 | 1.25 | 1.29 | 1.299 | 1.327 | 1.39 | 1.43 | 1.47 | 1.48 | 1.49 | 1.496 | 1.5 | 1.894 | 1.9

  • Row-to-Row Spacing (mm) 4.3 | 5 | 5.5 | 5.6 | 6 | 6.45 | 6.8 | 7.25 | 7.6 | 7.7 | 7.9 | 8.6 | 9 | 9.5

  • Row-to-Row Spacing (in) .169 | .197 | .22 | .236 | .24 | .254 | .268 | .285 | .299 | .303 | .311 | .339 | .354 | .374

  • Connector Height (mm) 11.6 | 13.7 | 13.9 | 16.6 | 17.1 | 17.2 | 19 | 21.4 | 22 | 22.7 | 23.6 | 24.3 | 25 | 26 | 26.3 | 27 | 29.7 | 29.8 | 31.25 | 31.85 | 33 | 39.26 | 48.1

  • Connector Height (in) .46 | .539 | .547 | .654 | .673 | .677 | .748 | .84 | .866 | .886 | .894 | .92 | .96 | .98 | 1.024 | 1.03 | 1.062 | 1.17 | 1.23 | 1.254 | 1.299 | 1.546 | 1.894

  • Product Length (mm) 16.9 | 19 | 21.8 | 22.6 | 23.4 | 23.6 | 23.8 | 25 | 26.4 | 27.6 | 29.1 | 30.4 | 33.4 | 33.8 | 36 | 36.8 | 37 | 37.8 | 40.6 | 42.2 | 43 | 43.8 | 44 | 52.65 | 54.1 | 58 | 58.8 | 63.5 | 67.2

  • Product Length (in) .665 | .748 | .858 | .89 | .92 | .94 | .984 | 1.03 | 1.087 | 1.146 | 1.19 | 1.315 | 1.33 | 1.417 | 1.45 | 1.457 | 1.49 | 1.598 | 1.66 | 1.693 | 1.724 | 1.732 | 2.07 | 2.13 | 2.283 | 2.31 | 2.5 | 2.646

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 140 | -40 – 80 | -40 – 85 | -40 – 100 | -40 – 155 | -40 – 120 | -30 – 125

  • Operating Temperature Range (°F) -40 – 185 | -40 – 212 | -40 – 311 | -40 – 176 | -40 – 257 | -40 – 284 | -40 – 266 | -40 – 248 | -22 – 257

  • Operating Temperature (Max) (°C) 80 | 85 | 100 | 120 | 125 | 130 | 140 | 155

  • Operating Temperature (Max) (°F) 176 | 185 | 212 | 248 | 257 | 266 | 284 | 311

Operation/Application

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  No | UL 94HB | UL 94V-0

  • IP Rating  IP54 | IP54K | IP67 | IP69K | IPX4K | IPX7 | IPX9K

  • Compatible With Agency/Standards Products  LV214

Packaging Features

  • Packaging Method  Bag | Box | Carton | Container | Package | Tray

  • Packaging Quantity  1 | 50 | 230 | 280 | 300 | 380 | 400 | 450 | 500 | 600 | 700 | 756 | 1000 | 1020

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.