Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
Yes
-
Primary Locking Feature
Locking Lance
-
Connector System
Wire-to-Board | Wire-to-Device | Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Blank Cavity Position
6
-
Number of Positions
6 | 10
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VDC)
14 | 24
-
Operating Voltage (VAC)
14
-
Nominal Voltage Architecture (V)
12 | 24 | 48
Body Features
-
Cable Exit Angle (°)
180
-
Primary Product Color
Black | Brown
-
Connector & Keying Code
F1 | N
Contact Features
-
Contact Type
Receptacle
-
Contact Size
1.6mm
-
Mating Tab Width (mm)
1.6
-
Mating Tab Width (in)
.06 | .063
-
Contact Current Rating (Max) (A)
10
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed | Polarization
-
Terminal Position Assurance
No
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA 46 GF30 | PA 66 GF30 | PA GF | PBT GF30
-
Centerline (Pitch) (mm)
4 | 4.2
-
Centerline (Pitch) (in)
.157 | .16 | .165 | 157
Dimensions
-
Product Width (mm)
28.5 | 29.3 | 30.3 | 40.5
-
Product Width (in)
1.12 | 1.15 | 1.19 | 1.594
-
Compatible Insulation Diameter Range
.5 – 1 mm [ .016 – .03 in ]
-
Row-to-Row Spacing
4 mm [ .157 in ]
-
Connector Height (mm)
24.2 | 25.4 | 25.8
-
Connector Height (in)
.95 | 1 | 1.01
-
Product Length (mm)
28.5 | 29.4 | 40 | 56.3
-
Product Length (in)
1.122 | 1.15 | 1.57 | 2.22
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 85 | -40 – 140 | -40 – 130
-
Operating Temperature Range (°F)
-40 – 284 | -40 – 266 | -40 – 185
-
Operating Temperature (Max) (°C)
85 | 130 | 140
-
Operating Temperature (Max) (°F)
185 | 266 | 284
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94HB
-
IP Rating
IP64K | IPX4K | IPX9K
-
Compatible With Agency/Standards Products
CE
Packaging Features
-
Packaging Method
Bag | Box | Bulk
-
Packaging Quantity
100 | 132 | 320 | 375
Other
-
Serviceable
No | Yes
-
Connector Position Assurance Capable
No | Yes