| Product | TE Part # | Documents | Terminal Type | Wire Size | Wire Size | Interface Plating | Primary Locking Feature | Sealable | Mating Tab Thickness | Terminal Transmits | Terminal Seal Type | Wire Size Search | Wire Size Search | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
|---|
| 927768-1 | Product Drawing 3D PDF | Receptacle | 1.5 – 2.5 mm² | 15 – 13 AWG | Tin (Sn) | Locking Lance | No | - | 25 – 40 A (Power) | Unsealed | 1.65 mm², 2 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 927768-3 | Product Drawing 3D PDF | Receptacle | 1.5 – 2.5 mm² | 15 – 13 AWG | Tin (Sn) | Locking Lance | No | - | - | 25 – 40 A (Power) | Unsealed | 1.65 mm², 2 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 927768-6 | Product Drawing 3D PDF | Receptacle | 1.5 – 2.5 mm² | 15 – 13 AWG | Silver (Ag) | Locking Lance | No | - | - | 25 – 40 A (Power) | Unsealed | 1.65 mm², 2 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG | Wire & Cable | 140 °C | 18.8 mm | -40 – 140 °C |
| 927768-9 | Product Drawing 3D PDF | Receptacle | 1.5 – 2.5 mm² | 15 – 13 AWG | Gold (Au) | Locking Lance | No | - | - | 25 – 40 A (Power) | Unsealed | 1.65 mm², 2 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG | Wire & Cable | 150 °C | 18.8 mm | -40 – 150 °C |
| 927770-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 927770-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 1-927770-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 150 °C | 18.8 mm | -40 – 150 °C |
| 2-927770-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 150 °C | 18.8 mm | -40 – 150 °C |
| 927771-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 130 °C | 18.8 mm | -40 – 130 °C |
| 927771-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 130 °C | 18.8 mm | -40 – 130 °C |
| 927771-6 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 140 °C | 18.8 mm | -40 – 140 °C |
| 927771-9 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 150 °C | 18.8 mm | -40 – 150 °C |
| 1-927771-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 150 °C | 18.8 mm | -40 – 150 °C |
| 2-927771-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | - | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 150 °C | 18.8 mm | -40 – 150 °C |
| 927774-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Integrated in Housing | No | - | - | 25 – 40 A (Power) | Unsealed | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 927774-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Integrated in Housing | No | - | - | 25 – 40 A (Power) | Unsealed | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 927774-6 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Silver (Ag) | Integrated in Housing | No | - | - | 25 – 40 A (Power) | Unsealed | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 140 °C | 18.8 mm | -40 – 140 °C |
| 1-927774-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Gold (Au) | Locking Lance | No | - | - | 25 – 40 A (Power) | Unsealed | .2 mm², .25 mm², .32 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 150 °C | 18.8 mm | -40 – 150 °C |
| 929937-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 21 mm | -40 – 130 °C |
| 929937-3 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 21 mm | -40 – 130 °C |
| 929937-6 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Silver (Ag) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 140 °C | 21 mm | -40 – 140 °C |
| 2-929937-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Gold (Au) | Integrated in Housing | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 150 °C | 21 mm | -40 – 150 °C |
| 929941-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Integrated in Housing | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 130 °C | 21 mm | -40 – 130 °C |
| 929941-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Integrated in Housing | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 130 °C | 21 mm | -40 – 130 °C |
| 929941-6 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Silver (Ag) | Integrated in Housing | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 140 °C | 21 mm | -40 – 140 °C |
| 2-929941-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Gold (Au) | Integrated in Housing | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .5 mm² | 20 AWG, 24 AWG | Wire & Cable | 150 °C | 21 mm | -40 – 150 °C |
| 1-962841-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 130 °C | 26.7 mm | -40 – 130 °C |
| 1-962841-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 140 °C | 26.7 mm | -40 – 140 °C |
| 1-962841-3 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 150 °C | 26.7 mm | -40 – 150 °C |
| 2-962841-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 130 °C | 26.7 mm | -40 – 130 °C |
| 1-962842-1 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 27.9 mm | -40 – 130 °C |
| 1-962842-2 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 140 °C | 27.9 mm | -40 – 180 °C |
| 2-962842-1 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 27.9 mm | -40 – 130 °C |
| 1-962843-1 | Product Drawing 3D PDF | Tab | 1. – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | Unsealed | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 28.6 mm | -40 – 130 °C |
| 1-962915-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire & Cable | 130 °C | 26.8 mm | -40 – 130 °C |
| 1-962915-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Silver (Ag) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 140 °C | 26.8 mm | -40 – 140 °C |
| 1-962915-3 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 150 °C | 26.8 mm | -40 – 150 °C |
| 2-962915-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 130 °C | 26.8 mm | -40 – 130 °C |
| 6-962915-6 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | Gold (Au) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 150 °C | 26.8 mm | -40 – 150 °C |
| 1-962916-1 | Product Drawing 3D PDF | Tab | 1. – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 26.8 mm | -40 – 130 °C |
| 1-962916-2 | Product Drawing 3D PDF | Tab | 1.5 – 2.5 mm² | 16 – 14 AWG | Silver (Ag) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1.5 mm², 2.5 mm² | 14 AWG, 16 AWG | Wire | 140 °C | 26.8 mm | -40 – 140 °C |
| 1-962916-3 | Product Drawing 3D PDF | Tab | 1.5 – 2.5 mm² | 16 – 14 AWG | Gold (Au) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1.5 mm², 2.5 mm² | 14 AWG, 16 AWG | Wire | 150 °C | 26.8 mm | -40 – 150 °C |
| 2-962916-1 | Product Drawing 3D PDF | Tab | 1.5 – 2.5 mm² | 16 – 14 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1.5 mm², 2.5 mm² | 14 AWG, 18 AWG | Wire | 130 °C | 26.8 mm | -40 – 130 °C |
| 964273-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 130 °C | 19.55 mm | -40 – 130 °C |
| 964273-2 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Tin (Sn) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 130 °C | 19.55 mm | -40 – 130 °C |
| 2-964273-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Gold (Au) | Locking Lance | Yes | - | - | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1.01 mm², 1.3 mm², 1.65 mm², 2.08 mm², 2.63 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire & Cable | 150 °C | 19.55 mm | -40 – 150 °C |
| 3-964273-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | Gold (Au) | Locking Lance | Yes | .8 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 150 °C | 19.55 mm | -40 – 150 °C |
| 964280-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 964280-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | Unsealed | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 130 °C | 18.8 mm | -40 – 130 °C |
| 964282-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | Tin (Sn) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 130 °C | 19.55 mm | -40 – 130 °C |