| Product | TE Part # | Documents | Terminal Type | Wire Size | Wire Size | Mating Tab Width | Interface Plating | Primary Locking Feature | Sealable | Mating Tab Thickness | Terminal Seal Type | Wire Size Search | Wire Size Search | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
|---|
| 962875-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | - | Single Wire Seal (SWS) | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 19 mm | -40 – 120 °C |
| 962875-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | - | - | Single Wire Seal (SWS) | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 19 mm | -40 – 120 °C |
| 962875-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .34 mm², .38 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 24 AWG | Wire | 140 °C | 19 mm | -40 – 140 °C |
| 962875-5 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .34 mm², .38 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 24 AWG | Wire | 140 °C | 19 mm | -40 – 140 °C |
| 962876-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Integrated in Housing | No | - | - | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire & Cable | 120 °C | 19 mm | -40 – 120 °C |
| 962876-2 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 120 °C | 19 mm | -40 – 120 °C |
| 962876-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 140 °C | 19 mm | -40 – 140 °C |
| 962876-5 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG | Wire | 140 °C | 19 mm | -40 – 140 °C |
| 962942-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 120 °C | 19 mm | -40 – 120 °C |
| 962942-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 120 °C | 19 mm | -40 – 120 °C |
| 962943-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 19 mm | -40 – 130 °C |
| 962943-2 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .51 mm², .65 mm², .79 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 19 mm | -40 – 130 °C |
| 962943-5 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 150 °C | 19 mm | -40 – 150 °C |
| 963898-1 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963898-2 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963900-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963900-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963902-1 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963904-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963904-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 963904-3 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 964261-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 120 °C | 19.15 mm | -40 – 120 °C |
| 964261-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | - | - | Unsealed | .2 mm², .25 mm², .32 mm², .4 mm², .51 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 150 °C | 19.15 mm | -40 – 150 °C |
| 964263-2 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | - | - | Unsealed | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 120 °C | 19 mm | -40 – 120 °C |
| 964263-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | - | - | Unsealed | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 140 °C | 19 mm | -40 – 140 °C |
| 964265-2 | Product Drawing 3D PDF | Tab | .2 – .35 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .25 mm², .35 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 964265-3 | Product Drawing 3D PDF | Tab | .2 – .35 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .2 mm², .25 mm², .35 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 964267-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 964267-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 964267-3 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 964269-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 964269-3 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 964269-5 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Silver (Ag) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 964274-2 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 120 °C | 25 mm | -40 – 120 °C |
| 964274-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 25 mm | -40 – 140 °C |
| 964274-8 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Silver (Ag) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 25 mm | -40 – 140 °C |
| 969005-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 130 °C | 19.15 mm | -40 – 130 °C |
| 969005-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Gold (Au) | Integrated in Housing | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire & Cable | 140 °C | 19.15 mm | -40 – 140 °C |
| 969028-2 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 969028-3 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 969028-5 | Product Drawing 3D PDF | Tab | .2 – .5 mm² | - | - | 1.6 mm | Silver (Ag) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .2 mm², .25 mm², .35 mm², .5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 969079-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .5 mm², .75 mm², 1 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 1241844-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm² | 15 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | 1.5 mm² | 15 AWG | Wire | 120 °C | 19.15 mm | -40 – 120 °C |
| 1703278-2 | Product Drawing 3D PDF | Tab | 1.5 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | 1.5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 1703278-5 | Product Drawing 3D PDF | Tab | 1.5 mm² | - | - | 1.6 mm | Silver (Ag) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | 1.5 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 1703414-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm² | 15 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | 1.5 mm² | 15 AWG | Wire | 120 °C | 19 mm | -40 – 120 °C |
| 2141882-2 | Product Drawing 3D PDF | Tab | .22 – .35 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | Unsealed | .22 mm², .35 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 2141882-3 | Product Drawing 3D PDF | Tab | .22 – .35 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | Unsealed | .22 mm², .35 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |
| 2141884-2 | Product Drawing 3D PDF | Tab | .35 mm² | - | - | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .35 mm² | - | - | Wire | 130 °C | 7.8 mm | -40 – 130 °C |
| 2141884-3 | Product Drawing 3D PDF | Tab | .35 mm² | - | - | 1.6 mm | Gold (Au) | Locking Lance | Yes | .6 mm | Single Wire Seal (SWS) | .35 mm² | - | - | Wire | 140 °C | 7.8 mm | -40 – 140 °C |