This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1 | 2

  • Number of Signal Positions  3 | 4 | 6 | 8 | 12 | 18 | 26 | 32 | 40 | 108 | 120

  • PCB Mount Orientation  Horizontal

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12 | 18 | 26 | 32 | 40 | 121 | 154

  • Number of Rows  1 | 2 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 13.5 | 14 | 16 | 24

  • Nominal Voltage Architecture (V) 12 | 13

  • Voltage Rating (Max) (VDC) 12 | 14 | 24

  • Operating Voltage (VAC) 12

Body Features

  • Connector & Keying Code  1 | 2 | A | B | C-F | D | E

  • Primary Product Color  Black | Blue | Brown | Dark Gray | Gray | Natural | Orange | White | Yellow

Contact Features

  • Contact Type  Pin | Tab

  • Mating Tab Width (mm) .62 | .63 | .64 | 1.5 | 2.8

  • Mating Tab Width (in) .024 | .025 | .059 | .11

  • Mating Tab Thickness (mm) .6 | .62 | .63 | .8

  • Mating Tab Thickness (in) .024 | .025 | .031

  • Contact Current Rating (Max) (A) 1 | 1.75 | 5.6 | 7.5 | 20

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock | Mounting Hole | Solder Tail

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 2.5 | 2.54 | 2.85 | 3.1 | 3.5 | 4 | 5.2 | 5.8 | 6.35

  • Centerline (Pitch) (in) .098 | .1 | .11 | .122 | .138 | .157 | .2 | .228 | .25

Dimensions

  • Connector Width (in) .335 | .358 | .42 | .55 | .551 | .622 | .63 | .701 | .71 | .796 | .809 | .854 | .917 | 1.02 | 1.079 | 1.098 | 1.11 | 1.118 | 1.38 | 1.587 | 6.12

  • PCB Thickness (Recommended) (mm) .8 – 1.6 | .8 | 1.5 – 1.6 | 1.57 | 1.6 | 2

  • PCB Thickness (Recommended) (in) .031 | .031 – .063 | .062 | .063 | .078

  • Connector Length (mm) 10.2 | 13.8 | 15.3 | 16.8 | 17.1 | 17.7 | 18.1 | 20 | 20.95 | 21.6 | 24.2 | 25 | 26.8 | 28.2 | 29.6 | 29.7 | 29.8 | 30 | 30.2 | 30.5 | 32 | 33.3 | 37 | 38.08 | 48.2 | 55.8 | 55.86 | 60.7 | 144

  • Connector Length (in) .402 | .54 | .543 | .6 | .602 | .661 | .673 | .697 | .713 | .787 | .824 | .85 | .952 | .984 | 1.055 | 1.11 | 1.165 | 1.169 | 1.173 | 1.18 | 1.181 | 1.2 | 1.26 | 1.311 | 1.457 | 1.499 | 1.89 | 1.898 | 2.19 | 2.199 | 2.39 | 5.669

  • Connector Width (mm) 8.4 | 9.1 | 10.7 | 14 | 15.8 | 16 | 17.8 | 18.1 | 20.22 | 20.55 | 21.7 | 23.3 | 25.9 | 27.4 | 27.9 | 28.4 | 40.3 | 45 | 155.6

  • Connector Width (in) .335 | .358 | .42 | .55 | .551 | .622 | .63 | .701 | .71 | .796 | .809 | .854 | .917 | 1.02 | 1.079 | 1.098 | 1.11 | 1.118 | 1.38 | 1.587 | 6.12

  • Profile Height from PCB (mm) 5.9 | 6.4 | 7.4 | 7.9 | 8.3 | 8.5 | 9.6 | 10 | 10.8 | 16 | 16.5 | 16.55 | 17 | 18.05 | 19.6 | 26.7 | 27 | 31.1

  • Profile Height from PCB (in) .232 | .252 | .291 | .311 | .326 | .33 | .38 | .394 | .425 | .63 | .65 | .652 | .669 | .711 | .772 | 1.05 | 1.051 | 1.06 | 1.22

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 | 110 | 120 | 125 | 130 | 135

  • Operating Temperature (Max) (°F) 149 | 158 | 167 | 176 | 185 | 203 | 212 | 248 | 257 | 266 | 275

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 95 | -40 – 80 | -40 – 85 | -40 – 120

  • Operating Temperature Range (°F) -40 – 185 | -40 – 176 | -40 – 257 | -40 – 266 | -40 – 203 | -40 – 248

Operation/Application

  • Solder Process  Reflow Solder Capable | Wave Solder Capable

  • Shielded  No

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IP2B | IP69K

Packaging Features

  • Packaging Method  Bag | Box | Carton | Loose Piece | Tape | Tape & Reel | Tray | Tube

  • Packaging Quantity  15 | 19 | 22 | 50 | 160 | 170 | 250 | 256 | 270 | 300 | 350 | 384 | 392 | 432 | 450 | 600 | 700 | 900 | 990 | 1040 | 1080 | 1472 | 2500

Other

  • Interface Number  114-18063-032 | 114-18066-019 | 114-18063-133 | 114-18063-21 | 114-18063-16 | 114-18063-001 | 114-18063-172 | 114-18601 | 114-18063-34 | 114-18063-014 | 114-18063-148 | 114-18063-18 | 114-18063-19 | 208-15544 | 208-15550 | 124113 | 185311 | 284743-1 | 368376 | 368383 | 936289 | 953122-6 | 953697-1 | 956444-1 | 968322 | 1241634 | 1355082 | 1355397 | 1379890 | 1394921 | 1473244 | 1473252 | 1534100 | 1534104 | 1719059-1

Related Materials
No documentation available.