This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  3 | 4 | 6 | 12 | 18 | 26 | 32 | 40

  • PCB Mount Orientation  Vertical

  • Number of Positions  2 | 3 | 4 | 6 | 12 | 18 | 26 | 32 | 40

  • Number of Rows  1 | 2 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14

  • Nominal Voltage Architecture (V) 12

  • Voltage Rating (Max) (VDC) 12 | 14

Body Features

  • Connector & Keying Code  1 | 2 | 4 | A | A-E | B | B-F | C-D | C-F

  • Primary Product Color  Black | Blue | Gray | Natural | Orange | White | Yellow

Contact Features

  • Contact Type  Pin | Tab

  • Mating Tab Width (mm) .63 | .64

  • Mating Tab Width (in) .024 | .025

  • Mating Tab Thickness (mm) .63

  • Mating Tab Thickness (in) .024 | .025

  • Contact Current Rating (Max) (A) 1 | 7 | 7.5

  • Contact Mating Area Plating Material  Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock | Mounting Hole

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 2.54 | 6.35

  • Centerline (Pitch) (in) .1 | .25

Dimensions

  • PCB Thickness (Recommended) (mm) .8 – 1.6 | 1.6

  • PCB Thickness (Recommended) (in) .031 – .063 | .063

  • Connector Length (mm) 10.7 | 14.6 | 20.4 | 21.2 | 22.4 | 22.8 | 29.4 | 32.5 | 36.7 | 40.3 | 40.4 | 41 | 41.3 | 51 | 51.15 | 51.2 | 52.5 | 53.8 | 57.6

  • Connector Length (in) .421 | .57 | .803 | .83 | .882 | .898 | 1.147 | 1.28 | 1.45 | 1.587 | 1.591 | 1.614 | 1.626 | 1.995 | 2.008 | 2.016 | 2.067 | 2.118 | 2.26

  • Connector Width (mm) 8.6 | 15 | 15.6 | 15.8 | 15.9 | 16 | 16.5 | 17 | 19.75 | 21.2 | 22.2 | 23.8 | 25.9 | 41

  • Connector Width (in) .339 | .591 | .608 | .61 | .62 | .622 | .63 | .65 | .669 | .78 | .83 | .87 | .937 | 1.02 | 1.61

  • Profile Height from PCB (mm) 6.2 | 6.4 | 16 | 18.7 | 20.1 | 20.2 | 20.3 | 20.7 | 20.9 | 21.2 | 21.5

  • Profile Height from PCB (in) .244 | .25 | .63 | .736 | .791 | .795 | .799 | .815 | .823 | .835 | .846

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120 | 125

  • Operating Temperature (Max) (°F) 149 | 158 | 167 | 176 | 185 | 212 | 221 | 230 | 257

  • Operating Temperature Range (°C) -40 – 125 | -40 – 110 | -40 – 85 | -40 – 100 | -40 – 105 | -40 – 120

  • Operating Temperature Range (°F) -40 – 185 | -40 – 212 | -40 – 257 | -40 – 221 | -40 – 230 | -40 – 248

Operation/Application

  • Solder Process  Reflow Solder Capable | Wave Solder Capable

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

Packaging Features

  • Packaging Method  Box | Loose Piece | Tray | Tube

  • Packaging Quantity  32 | 40 | 44 | 220 | 360 | 384 | 432 | 496 | 576 | 585 | 648 | 936 | 1040 | 1428 | 2500 | 6272

Other

  • Interface Number  114-18063-091 | 114-18174-1 | 114-18063-16 | 208-15554 | 208-15544 | 208-15515 | 208-15592 | 208-15550 | 965444 | 968473-1 | 1355350 | 1379890 | 1801400-PSA

Related Materials
No documentation available.