Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Sealable
No
-
Primary Locking Feature
Locking Lance
-
Connector System
Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
3
-
Number of Rows
1
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Cable Exit Angle (°)
180
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.64mm
-
Mating Tab Width
.64 mm [ .025 in ]
-
Contact Current Rating (Max) (A)
7.5
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Terminal Position Assurance
No
-
Strain Relief
Without
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Housing Material
Polybutylene Terephthalate (PBT)
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Product Width
16.7 mm [ .65 in ]
-
Connector Height
6.4 mm [ .251 in ]
-
Product Length
13 mm [ .511 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Operating Temperature (Max)
120 °C [ 248 °F ]
Operation/Application
-
Conforms to Automation Guideline
Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)
-
Circuit Application
Signal
Packaging Features
-
Packaging Method
Carton
-
Packaging Quantity
5000
Other
-
Serviceable
No
-
Connector Position Assurance Capable
No