This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No | Yes

  • Connector Shape  Circular | Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  No | Yes

  • Primary Locking Feature  Clean Body | Integrated in Housing | Locking Lance

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  3

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 10 | 12 | 20 | 30 | 36 | 60 | 94

  • Number of Rows  1 | 2 | 4 | 5 | 6

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 14 | 16 | 24 | 50 | 60

  • Operating Voltage (VAC) 12

  • Nominal Voltage Architecture (V) 12 | 16 | 24 | 48 | 50

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Blue | Gray | Natural | Yellow

  • Connector & Keying Code  A | B | C | None

Contact Features

  • Contact Type  Receptacle | Tab

  • Contact Size  .64mm | 1.2mm | 1.5mm | 2.8mm | 6.3mm

  • Mating Tab Width (mm) .64 | 1.2 | 1.5 | 2.8 | 6.3

  • Mating Tab Width (in) .02 | .025 | .047 | .06 | .11 | .25

  • Contact Current Rating (Max) (A) 7.5 | 14 | 16

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization | Polarizing Slot

  • Terminal Position Assurance  No | Yes

  • Strain Relief  With | Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | Nylon 6/6 GF35 | PA 66 GF | PA 66 GF15 | PA 66 GF25 | PA GF | PBT/ASA-GF20 | PBT GF10 | PBT GF15 | PBT GF20

  • Centerline (Pitch) (mm) 2.5 | 2.54 | 3.1 | 3.5 | 4 | 5.2 | 6.2 | 9.1

  • Centerline (Pitch) (in) .09 | .098 | .1 | .122 | .13 | .137 | .15 | .157 | .16 | .2 | .24 | .244 | .36

Dimensions

  • Product Width (mm) 8.7 | 14.4 | 16 | 24 | 24.15 | 24.2 | 26.2 | 26.3 | 33 | 36.5 | 40.1 | 40.2 | 41.2 | 54.5

  • Product Width (in) .342 | .567 | .629 | .63 | .94 | .945 | .95 | 1.03 | 1.29 | 1.43 | 1.57 | 1.58 | 1.62 | 2.15

  • Compatible Insulation Diameter Range (mm) 2.28 | 2.35

  • Compatible Insulation Diameter Range (in) .09 | .093

  • Row-to-Row Spacing (mm) 2.54 | 3 | 3.5 | 4.6 | 6 | 7.8

  • Row-to-Row Spacing (in) .1 | .11 | .118 | .137 | .138 | .14 | .181 | .236 | .307

  • Connector Height (mm) 7.9 | 12.78 | 14.2 | 14.4 | 14.45 | 15.2 | 15.3 | 15.8 | 16.75 | 17 | 18.5 | 20.1 | 20.7 | 26 | 30.7 | 38.5 | 43 | 49.3 | 74.4

  • Connector Height (in) .311 | .5 | .56 | .568 | .57 | .59 | .6 | .602 | .622 | .66 | .67 | .728 | .79 | .81 | .815 | 1.02 | 1.2 | 1.51 | 1.69 | 1.94 | 2.93

  • Product Length (mm) 14.2 | 16.1 | 16.4 | 17.4 | 19.9 | 20 | 20.5 | 22.9 | 23.2 | 24.8 | 26 | 26.35 | 27.2 | 30.4 | 31.6 | 34.43 | 38 | 49.3 | 80 | 85.1 | 107.1

  • Product Length (in) .56 | .602 | .63 | .645 | .685 | .76 | .783 | .79 | .902 | .97 | 1.02 | 1.037 | 1.07 | 1.19 | 1.24 | 1.35 | 1.49 | 1.94 | 3.15 | 3.35 | 4.22

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 130 | -40 – 85 | -40 – 100 | -40 – 150 | -40 – 120 | -30 – 130

  • Operating Temperature Range (°F) -40 – 302 | -40 – 185 | -40 – 212 | -40 – 257 | -40 – 266 | -40 – 248 | -22 – 266

  • Operating Temperature (Max) (°C) 85 | 100 | 120 | 125 | 130 | 150

  • Operating Temperature (Max) (°F) 185 | 212 | 248 | 257 | 266 | 302

Operation/Application

  • Conforms to Automation Guideline  Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • IP Rating  IP4K9K | IP67 | IP69K | IP6K9K | IPX4 | IPX4K | IPX9K

  • Compatible With Agency/Standards Products  DIN IEC 512

Packaging Features

  • Packaging Method  Bag | Box | Box & Carton | Bulk | Carton | Package

  • Packaging Quantity  1 | 88 | 120 | 123 | 150 | 250 | 400 | 460 | 900 | 1000 | 1100 | 1110 | 1200 | 1500 | 1700 | 1900 | 2700 | 3000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials
No documentation available.