This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Locking Lance

  • Sealable  No

Body Features

  • Terminal Seal Type  Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  .63mm | .64mm

  • Typical Current Rating (A) 7.5

  • Crimp Type  FFC Crimp

  • Wire Contact Termination Area Plating Material  Tin

  • Terminal Type  Pin | Receptacle | Tab

  • Mating Tab Width (mm) .63 | .64

  • Mating Tab Width (in) .025

  • Interface Plating  Silver (Ag) | Tin (Sn)

  • Mating Tab Thickness (mm) .63 | .64

  • Mating Tab Thickness (in) .025

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire | Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range  .25 mm [ .01 in ]

  • Wire Size Search (mm²) .2 | .22 | .25 | .3 | .35 | .4 | .5 | .6

  • Wire Size Search (AWG) 20 | 21 | 22 | 23

  • Tab Length (mm) 13.7 | 15.5 | 21.4 | 24.1

  • Tab Length (in) .54 | .6 | .61 | .84 | .95

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 120 | 140

  • Operating Temperature (Max) (°F) 212 | 248 | 284

  • Operating Temperature Range (°C) -40 – 140 | -40 – 120

  • Operating Temperature Range (°F) -40 – 284 | -40 – 248

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  12500 | 13000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials
No documentation available.