| Product | TE Part # | Documents | Terminal Type | Wire Size | Wire Size | Mating Tab Width | Interface Plating | Primary Locking Feature | Sealable | Mating Tab Thickness | Terminal Transmits | Terminal Seal Type | Wire Size Search | Wire Size Search | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range | EU RoHS Compliance |
|---|
| 5-928918-2 | Product Drawing 3D PDF | Tab | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², .35 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 6-928918-1 | Product Drawing 3D PDF | Tab | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², .35 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 21.5 mm | -40 – 120 °C | - |
| 6-928918-2 | Product Drawing 3D PDF | Tab | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², .35 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 6-928918-3 | Product Drawing 3D PDF | Tab | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Silver (Ag) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², .35 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 5-928999-1 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 13.7 mm | -40 – 120 °C | - |
| 5-928999-5 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-928999-6 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Silver (Ag) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 6-928999-5 | 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-962885-1 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Tin (Sn) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 14 mm | -40 – 120 °C | - |
| 5-962885-5 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 14 mm | -40 – 140 °C | - |
| 5-962885-6 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Silver (Ag) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 14 mm | -40 – 140 °C | - |
| 7-962885-5 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm², 3.5 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 14 mm | -40 – 140 °C | - |
| 5-962886-1 | 3D PDF | Tab | .25 – .35 mm² | 23 – 22 AWG | .63 mm | Tin (Sn) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 120 °C | 21.7 mm | -40 – 120 °C | - |
| 5-962886-2 | 3D PDF | Tab | .25 – .35 mm² | 24 – 22 AWG | .63 mm | Gold (Au) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 140 °C | 21.7 mm | -40 – 140 °C | - |
| 5-962886-3 | 3D PDF | Tab | .25 – .35 mm² | 23 – 22 AWG | .63 mm | Silver (Ag) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 140 °C | 21.7 mm | -40 – 140 °C | - |
| 5-963715-1 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 120 °C | 13.7 mm | -40 – 120 °C | - |
| 5-963715-5 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-963715-6 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Silver (Ag) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 6-963715-5 | 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-963716-1 | Product Drawing 3D PDF | Pin | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 120 °C | 21.5 mm | -40 – 120 °C | - |
| 5-963716-2 | Product Drawing 3D PDF | Pin | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 5-963716-3 | Product Drawing 3D PDF | Pin | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Silver (Ag) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire & Cable | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 5-965906-1 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Tin (Sn) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 120 °C | 14.3 mm | -40 – 120 °C | - |
| 5-965906-5 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Gold (Au) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 14.3 mm | -40 – 140 °C | - |
| 5-965906-6 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Silver (Ag) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 14.3 mm | -40 – 140 °C | - |
| 5-965908-1 | Product Drawing 3D PDF | Pin | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Tin (Sn) | Locking Lance | Yes | .63 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 120 °C | 22 mm | -40 – 120 °C | - |
| 968131-3 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 16 – 14 AWG | 5.2 mm | Silver (Ag) | Locking Lance | No | .63 mm | - | - | Unsealed | 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG | Wire | 150 °C | 26.9 mm | -40 – 150 °C | - |
| 5-968220-1 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 23 – 22 AWG | .63 mm | Tin (Sn) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 120 °C | 13.7 mm | -40 – 120 °C | - |
| 5-968220-5 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 23 – 22 AWG | .63 mm | Gold (Au) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-968220-6 | Product Drawing 3D PDF | Receptacle | .25 – .35 mm² | 23 – 22 AWG | .63 mm | Silver (Ag) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .25 mm², .3 mm² | 22 AWG, 23 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-968221-1 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Tin (Sn) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 120 °C | 13.7 mm | -40 – 120 °C | - |
| 5-968221-5 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Gold (Au) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 5-968221-6 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .63 mm | Silver (Ag) | Clean Body | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 13.7 mm | -40 – 140 °C | - |
| 1355717-1 | Product Drawing 3D PDF | Receptacle | .08 – .22 mm² | 28 – 24 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Wire | 120 °C | 13.6 mm | -40 – 120 °C | - |
| 1355717-5 | Product Drawing 3D PDF | Receptacle | .08 – .22 mm² | 28 – 24 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Wire | 140 °C | 13.6 mm | -40 – 140 °C | - |
| 1355717-6 | Product Drawing 3D PDF | Receptacle | .08 – .22 mm² | 28 – 24 AWG | .63 mm | Silver (Ag) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Wire | 140 °C | 13.6 mm | -40 – 140 °C | - |
| 1355719-1 | Product Drawing 3D PDF | Tab | .08 – .22 mm² | 28 – 24 AWG | .63 mm | Tin (Sn) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Wire | 120 °C | 21.5 mm | -40 – 120 °C | - |
| 1355719-2 | Product Drawing 3D PDF | Tab | .08 – .22 mm² | 28 – 24 AWG | .63 mm | Gold (Au) | Locking Lance | No | .63 mm | 0 – 24 A (Low Power) | Unsealed | .08 mm², .1 mm², .13 mm², .17 mm², .2 mm² | 24 AWG, 25 AWG, 26 AWG, 27 AWG, 28 AWG | Wire | 140 °C | 21.5 mm | -40 – 140 °C | - |
| 1393364-1 | Product Drawing 3D PDF | Receptacle | .22 – .35 mm² | 24 – 22 AWG | .64 mm | Gold (Au) | Clean Body | No | - | - | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | - | - | 16.65 mm | - | - | - |
| 1393364-2 | Product Drawing 3D PDF | Receptacle | .22 – .35 mm² | 24 – 22 AWG | .64 mm | Gold (Au) | Clean Body | No | - | - | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | - | - | 16.65 mm | - | - | - |
| 1393365-1 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .64 mm | Gold (Au) | Clean Body | No | - | - | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | - | - | 16.65 mm | - | - | - |
| 1393365-2 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .64 mm | Tin (Sn) | Clean Body | No | - | - | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | - | - | 16.65 mm | - | - | - |
| 1393366-1 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .64 mm | Tin (Sn) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 100 °C | 16.65 mm | -40 – 100 °C | - |
| 1393366-2 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | 1 mm | Silver (Ag) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | - | - | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | - | -40 – 125 °C | - |
| 2-1393366-2 | Product Drawing 3D PDF | Receptacle | .5 – .75 mm² | 20 – 18 AWG | .64 mm | Silver (Ag) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 100 °C | 16.65 mm | -40 – 100 °C | - |
| 1393367-1 | Product Drawing 3D PDF | Receptacle | .22 – .35 mm² | 24 – 22 AWG | 1 mm | Tin (Sn) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | 17.2 mm | -40 – 125 °C | - |
| 1393367-2 | Product Drawing 3D PDF | Receptacle | .22 – .35 mm² | 24 – 22 AWG | 1 mm | Silver (Ag) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | 17.2 mm | -40 – 125 °C | - |
| 2-1393367-2 | Product Drawing 3D PDF | Receptacle | .22 – .35 mm² | 24 – 22 AWG | 1 mm | Silver (Ag) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | 17.2 mm | -40 – 125 °C | - |
| 1-1419158-6 | Product Drawing 3D PDF | Tab | .22 – .35 mm² | 24 – 22 AWG | 1 mm | Tin (Sn) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .2 mm², .25 mm², .3 mm² | 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | 24.45 mm | -40 – 125 °C | - |
| 2-1419158-3 | Product Drawing 3D PDF | Tab | .5 – .75 mm² | 20 – 18 AWG | 1 mm | Gold (Au) | Clean Body | No | .64 mm | 0 – 24 A (Low Power) | Unsealed | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | 24.45 mm | -40 – 125 °C | - |