| Product | TE Part # | Documents | Product Availability | Installation Instruction | Voltage Class | Compatible Conductor Cross-Section Range | Compatible Conductor Range | Compatible Insulation Diameter Range | Compatible Cable Cross-Section - Main (Max) | Compatible Cable Cross-Section - Main (Min) | Compatible Conductor Diameter Range | Sheath Outside Diameter | EU ELV Compliance |
|---|
| 016333-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 25 – 95 mm² | - | 13.2 – 21.8 mm | 95 mm² | 25 mm² | 5.2 – 12 mm | 40 – 61 mm | - |
| 368951-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 17.5 kV | 50 – 95 mm² | 1/0 – 4/0 AWG/kcmil | 17.5 – 24 mm | 95 mm² | 50 mm² | 7.2 – 12 mm | 50 – 62 mm | - |
| 412310-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 17.5 kV | 150 – 300 mm² | - | - | 23.5 – 33.6 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 61 – 90 mm | - |
| 427492-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 150 – 300 mm² | - | - | 21.6 – 31.4 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 59 – 85 mm | - |
| 427492-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 150 – 300 mm² | - | - | 21.6 – 31.4 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 59 – 85 mm | - |
| 448433-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 95 – 240 mm² | - | - | 23 – 33.6 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 62 – 89 mm | - |
| 448433-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 95 – 240 mm² | - | - | 23 – 33.6 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 62 – 89 mm | - |
| 613835-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 25 – 95 mm² | - | - | 17.9 – 26 mm | 95 mm² | 25 mm² | 5.2 – 12 mm | 48 – 72 mm | - |
| 613835-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 25 – 95 mm² | - | - | 17.9 – 26 mm | 95 mm² | 25 mm² | 5.2 – 12 mm | 48 – 72 mm | - |
| 631977-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 17.5 kV | 120 – 240 mm² | - | - | 22.5 – 31.6 mm | 240 mm² | 120 mm² | 11 – 19.2 mm | 59 – 79 mm | - |
| 857741-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 95 – 240 mm² | - | - | 18.5 – 29.4 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 53 – 77 mm | - |
| 857741-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 95 – 240 mm² | - | - | 18.5 – 29.4 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 53 – 77 mm | - |
| 861632-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 150 – 300 mm² | - | - | 25 – 35.5 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 70 – 96 mm | - |
| CA6986-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 12 kV | 70 – 150 mm² | - | - | 17.6 – 24.3 mm | 150 mm² | 70 mm² | 8.7 – 15 mm | 45 – 68 mm | - |
| CA6986-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 70 – 150 mm² | - | - | 17.6 – 24.3 mm | 150 mm² | 70 mm² | 8.7 – 15 mm | 45 – 68 mm | - |
| CA7003-005 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | German | ≤ 24 kV | 50 – 150 mm² | - | - | 20.2 – 29.5 mm | 150 mm² | 50 mm² | 7.2 – 15 mm | 55 – 80 mm | - |