Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Magnetic Switch Sensor
-
Sensor Package
TDFN2.5x2.5
Electrical Characteristics
-
Typical Operating Voltage (V)
5
-
Typical Average Current (mA)
.5
Usage Conditions
-
Sensing Range (kA/m)
1.4 – 2.3
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
Passive Analog
-
Typical Signal Amplitude (mV/V)
0
Reference Number
-
TE Internal Number
CAT-MRS0011