Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute
-
Sensor Package
Weldable
Configuration Features
-
Electrical Connection
Header 5 Pin
Electrical Characteristics
-
Supply Current (mA)
1.5
-
Supply Voltage Range (V)
5 – 14 | 5 – 9.5
Dimensions
-
Product Diameter
15.83 mm [ .623 in ]
Usage Conditions
-
Pressure (bar)
1.03 | 2.07 | 3.45 | 6.89
-
Pressure (psi)
15 | 30 | 50 | 100
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
3X Rated
-
Output Interface
Analog
-
Pressure Accuracy ± (%)
.1
-
Output Signal Type
100mV | Sensitivity = 12 - 27mV/V
Other
-
Sensor Options
Custom
-
Non-Linearity ± (%)
.1
-
Port Fitting
Weldable (No Thread)