| Product | TE Part # | Documents | Pressure | Pressure Sensor Type | Pressure Type | Port Fitting | Sensor Package | EU RoHS Compliance |
|---|
| 1007130-F | 3D PDF | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007131-F | 3D PDF | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007132-F | 3D PDF | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007133-F | 3D PDF | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007136-F | 3D PDF | 2 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007138-F | 3D PDF | 2 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007139-F | 3D PDF | 2 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007140-F | 3D PDF | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007141-F | 3D PDF | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007143-F | 3D PDF | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007144-F | 3D PDF | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007145-F | 3D PDF | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007147-F | 3D PDF | 10 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007151-F | 3D PDF | 20 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007154-F | 3D PDF | 35 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007156-F | 3D PDF | 35 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 1007158-F | 3D PDF | 3.5 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007159-F | 3D PDF | 3.5 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007160-F | 3D PDF | 3.5 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007167-F | 3D PDF | .7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1007169-F | 3D PDF | .7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 1014396-F | | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 3004119-F | | .7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 1/4 18 NPT | O-Ring Mount, Threaded Process Fittings | - |
| 5001017-F | | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 5001018-F | | 1 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | 1/4 NPT | O-Ring Mount, Threaded Process Fittings | - |
| 5001020-F | 3D PDF | 2 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 5001021-F | | 2 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | 1/4 NPT | O-Ring Mount, Threaded Process Fittings | - |
| 5001022-F | | 7 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Vacuum Gauge | 1/4 NPT | O-Ring Mount, Threaded Process Fittings | - |
| 5001023-F | 3D PDF | 3.5 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 5001025-F | | .07 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 5001026-F | 3D PDF | .07 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | Weld ring | O-Ring Mount, Threaded Process Fittings | - |
| 5001027-F | 3D PDF | .07 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | G 1/8 | O-Ring Mount, Threaded Process Fittings | - |
| 5001029-F | | .35 bar | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | Weld ring | O-Ring Mount, Threaded Process Fittings | - |