Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Digital Pressure Sensor
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount, Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection
Cable w/ Connector, Ribbon Cable
Electrical Characteristics
-
Supply Current (mA)
3
-
Supply Voltage Range (V)
3.3, 5
Dimensions
-
Product Diameter (mm)
15.85, 15.9
-
Product Diameter (in)
.624, .625
-
Product Height (mm)
7.9, 12.87
-
Product Height (in)
.31, .507
Usage Conditions
-
Total Error Band ± (%)
1
-
Pressure (bar)
2, 2.068, 3.447, 5, 10, 10.34
-
Pressure (psi)
29, 30, 50, 72.5, 145.03, 150
-
Operating Temperature Range (°C)
-40 – 125, -20 – 105
-
Operating Temperature Range (°F)
-40 – 257, -4 – 221
Operation/Application
-
Proof Pressure Range
2X
-
Output Interface
I²C (0x36H), SPI
-
Pressure Accuracy ± (%)
.25
-
Output Signal Type
14 bit ADC, 14 bit SPI
Other
-
Sensor Options
316L Stainless Steel, Low Power, None
-
Non-Linearity ± (%)
.25, 1
-
Port Fitting
1/8-27 NPT, Flush Mount, Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0036