Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
Wire Leads
Electrical Characteristics
Dimensions
-
Product Diameter
15.82 mm [ .622 in ]
-
Product Height
11.4 mm [ .448 in ]
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Type
100mV
Other
-
Sensor Options
No Tube
-
Non-Linearity ± (%)
.1