Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Media Isolated mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
-
Sensor Package
O-Ring Mount, Threaded Process Fittings
Configuration Features
-
Electrical Connection
Cable w/ Connector, Ribbon Cable
Electrical Characteristics
-
Supply Voltage Range (V)
10
Dimensions
-
Product Height
6.48 mm [ .25 in ]
-
Product Diameter
19 mm [ .748 in ]
Usage Conditions
-
Pressure (bar)
.068, .344, 1.03, 2.06, 3.44, 6.89, 20.68, 34.47
-
Pressure (psi)
1, 5, 15, 30, 50, 100, 300, 500
-
Operating Temperature Range (°C)
-40 – 125, -20 – 70
-
Operating Temperature Range (°F)
-40 – 257, -4 – 158
Operation/Application
-
Proof Pressure Range
10X FS, 3X
-
Output Signal Type
100mV, 80 mV
Other
-
Sensor Options
No Tube, Vent Tube
-
Non-Linearity ± (%)
.1, .3
-
Port Fitting
1/4 18 NPT, 1/4-19 BSP, 1/8-27 NPT, 7/16-20 UNF, None, Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0008